目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PCS8 - Chain sprocket DIN 05B-1 - Steel C45
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
Powered by
CAD模型選擇
{hpc/v4/sprocket/chain/pcs8.prj},{NB=hpc_PCS8-20_S},{DET=S},{Z=20},{P=51.14},{D=54.4},{M=30},{A=8},{E=14},{MAS=0.10},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø
[mm]
D
Ø
[mm]
M
Ø
[mm]
A
Ø Prebore not warranted**
[mm]
E
[mm]
MAS
Weight
[kg]
HPC - PCS8-8
PCS8-8
8
20.90
24.0
13
6
12
0.01
HPC - PCS8-9
PCS8-9
9
23.39
26.6
15
6
12
0.02
HPC - PCS8-10
PCS8-10
10
25.89
29.2
17
8
12
0.02
HPC - PCS8-11
PCS8-11
11
28.39
31.7
18
8
13
0.03
HPC - PCS8-12
PCS8-12
12
30.91
34.2
20
8
13
0.04
HPC - PCS8-13
PCS8-13
13
33.42
36.7
23
8
13
0.05
HPC - PCS8-14
PCS8-14
14
35.95
39.2
25
8
13
0.05
HPC - PCS8-15
PCS8-15
15
38.48
41.7
28
8
13
0.07
HPC - PCS8-16
PCS8-16
16
41.01
44.3
30
8
14
0.08
HPC - PCS8-17
PCS8-17
17
43.53
46.8
30
8
14
0.09
HPC - PCS8-18
PCS8-18
18
46.07
49.3
30
8
14
0.09
HPC - PCS8-19
PCS8-19
19
48.61
51.9
30
8
14
0.09
HPC - PCS8-20
PCS8-20
20
51.14
54.4
30
8
14
0.10
HPC - PCS8-21
PCS8-21
21
53.68
57.0
35
8
14
0.12
HPC - PCS8-23
PCS8-23
23
58.75
62.0
35
8
14
0.13
HPC - PCS8-25
PCS8-25
25
63.83
67.5
35
8
14
0.15
HPC - PCS8-27
PCS8-27
27
68.91
72.2
40
10
16
0.20
HPC - PCS8-30
PCS8-30
30
76.53
79.8
40
10
16
0.22
HPC - PCS8-33
PCS8-33
33
84.16
87.5
40
10
16
0.24
HPC - PCS8-35
PCS8-35
35
89.25
92.5
40
10
16
0.25
HPC - PCS8-36
PCS8-36
36
91.79
95.0
40
10
16
0.26
HPC - PCS8-38
PCS8-38
38
96.88
100.2
40
10
16
0.28
HPC - PCS8-39
PCS8-39
39
99.42
102.7
40
10
16
0.29
HPC - PCS8-40
PCS8-40
40
101.97
105.3
40
10
16
0.58
HPC - PCS8-45
PCS8-45
45
114.69
118.0
60
12
20
0.67
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表