目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PCS 37 / SS - DIN 06B-1 chain sprocket - Stainless steel - 3/8" Pitch - Roller diameter 6.35mm
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
Powered by
CAD模型選擇
{hpc/v4/sprocket/chain/pcs37ss.prj},{NB=hpc_PCS37-18/SS_S},{DET=S},{PAS=3/8\"},{Z=18},{P=54.85},{D=58.3},{M=43},{A=10},{E=28},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
PAS
Pitch
ⁿ/ₐ
Z
Information
ⁿ/ₐ
P
ØP
[mm]
D
ØD
[mm]
M
ØM
[mm]
A
ØA
[mm]
E
[mm]
HPC - PCS37-12/SS
PCS37-12/SS
3/8"
12
36.80
40.0
25
8
25
HPC - PCS37-13/SS
PCS37-13/SS
3/8"
13
39.80
43.0
28
10
25
HPC - PCS37-15/SS
PCS37-15/SS
3/8"
15
45.81
49.3
34
10
25
HPC - PCS37-16/SS
PCS37-16/SS
3/8"
16
48.82
52.3
37
10
28
HPC - PCS37-17/SS
PCS37-17/SS
3/8"
17
51.83
55.3
40
10
28
HPC - PCS37-18/SS
PCS37-18/SS
3/8"
18
54.85
58.3
43
10
28
HPC - PCS37-19/SS
PCS37-19/SS
3/8"
19
57.87
61.3
46
10
28
HPC - PCS37-20/SS
PCS37-20/SS
3/8"
20
60.89
64.3
46
10
28
HPC - PCS37-21/SS
PCS37-21/SS
3/8"
21
63.91
68.0
48
12
28
HPC - PCS37-23/SS
PCS37-23/SS
3/8"
23
69.95
73.5
52
12
28
HPC - PCS37-25/SS
PCS37-25/SS
3/8"
25
76.00
80.0
57
12
28
HPC - PCS37-30/SS
PCS37-30/SS
3/8"
30
91.12
94.7
60
12
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表