目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SH 3 - Helical gear - Parallel axes - Steel - Module 3.0
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/sh3.prj},{NB=hpc_SH3-50_DP},{MAT=Acier},{TYP=SH},{FORM=DP},{MOD=3.0},{Z=50},{P=157.50},{D=163.50},{M=60},{A=25},{MAS=5.482},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - SH3-10
SH3-10
Steel
3.0
10
31.50
37.50
30
15
0.223
HPC - SH3-15
SH3-15
Steel
3.0
15
47.25
53.25
30
20
0.439
HPC - SH3-18
SH3-18
Steel
3.0
18
56.70
62.70
40
20
0.710
HPC - SH3-20
SH3-20
Steel
3.0
20
63.00
69.00
50
25
0.881
HPC - SH3-22
SH3-22
Steel
3.0
22
69.30
75.30
50
25
1.062
HPC - SH3-25
SH3-25
Steel
3.0
25
78.75
84.75
50
25
1.364
HPC - SH3-27
SH3-27
Steel
3.0
27
85.05
91.05
50
25
1.588
HPC - SH3-30
SH3-30
Steel
3.0
30
94.50
100.50
50
25
1.955
HPC - SH3-35
SH3-35
Steel
3.0
35
110.25
116.25
60
25
2.745
HPC - SH3-40
SH3-40
Steel
3.0
40
126.00
132.00
60
25
3.550
HPC - SH3-45
SH3-45
Steel
3.0
45
141.75
147.75
60
25
4.462
HPC - SH3-50
SH3-50
Steel
3.0
50
157.50
163.50
60
25
5.482
HPC - SH3-54
SH3-54
Steel
3.0
54
170.10
176.10
60
25
6.375
HPC - SH3-55
SH3-55
Steel
3.0
55
173.25
179.25
60
25
6.609
HPC - SH3-60
SH3-60
Steel
3.0
60
189.00
195.00
60
25
7.844
HPC - SH3-61
SH3-61
Steel
3.0
61
192.15
198.15
60
25
8.103
HPC - SH3-62
SH3-62
Steel
3.0
62
195.30
201.30
60
25
8.368
HPC - SH3-65
SH3-65
Steel
3.0
65
204.75
210.75
60
25
9.185
HPC - SH3-70
SH3-70
Steel
3.0
70
220.50
226.50
60
25
10.635
HPC - SH3-75
SH3-75
Steel
3.0
75
236.25
242.25
60
25
12.191
HPC - SH3-80
SH3-80
Steel
3.0
80
252.00
258.00
60
25
13.855
HPC - SH3-90
SH3-90
Steel
3.0
90
283.50
289.50
60
25
17.504
HPC - SH3-92
SH3-92
Steel
3.0
92
289.80
295.80
60
25
18.286
HPC - SH3-95
SH3-95
Steel
3.0
95
299.25
305.25
60
25
19.490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表