目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SH 2.5 - Helical gear -Parallel axis - Steel - Module 2.5
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/sh25.prj},{NB=hpc_SH2.5-46_DP},{MAT=Acier},{TYP=SH},{FORM=DP},{MOD=2.5},{Z=46},{P=120.75},{D=125.75},{M=50},{A=20},{MAS=2.683},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N°of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - SH2.5-10
SH2.5-10
Steel
2.5
10
26.25
31.25
30
12
0.144
HPC - SH2.5-15
SH2.5-15
Steel
2.5
15
39.38
44.38
30
15
0.280
HPC - SH2.5-20
SH2.5-20
Steel
2.5
20
52.50
57.50
40
20
0.497
HPC - SH2.5-22
SH2.5-22
Steel
2.5
22
57.75
62.75
40
20
0.601
HPC - SH2.5-25
SH2.5-25
Steel
2.5
25
65.63
70.63
40
20
0.777
HPC - SH2.5-26
SH2.5-26
Steel
2.5
26
68.25
73.25
45
20
0.865
HPC - SH2.5-30
SH2.5-30
Steel
2.5
30
78.75
83.75
45
20
1.144
HPC - SH2.5-35
SH2.5-35
Steel
2.5
35
91.88
96.88
45
20
1.548
HPC - SH2.5-36
SH2.5-36
Steel
2.5
36
94.50
99.50
45
20
1.636
HPC - SH2.5-40
SH2.5-40
Steel
2.5
40
105.00
110.00
50
20
2.042
HPC - SH2.5-45
SH2.5-45
Steel
2.5
45
118.13
123.13
50
20
2.570
HPC - SH2.5-46
SH2.5-46
Steel
2.5
46
120.75
125.75
50
20
2.683
HPC - SH2.5-50
SH2.5-50
Steel
2.5
50
131.25
136.25
50
20
3.160
HPC - SH2.5-53
SH2.5-53
Steel
2.5
53
139.13
144.13
50
20
3.544
HPC - SH2.5-55
SH2.5-55
Steel
2.5
55
144.38
149.38
50
20
3.813
HPC - SH2.5-57
SH2.5-57
Steel
2.5
57
149.63
154.63
50
20
4.091
HPC - SH2.5-60
SH2.5-60
Steel
2.5
60
157.50
162.50
50
20
4.527
HPC - SH2.5-65
SH2.5-65
Steel
2.5
65
170.63
175.63
50
20
5.303
HPC - SH2.5-70
SH2.5-70
Steel
2.5
70
183.75
188.75
50
20
6.142
HPC - SH2.5-75
SH2.5-75
Steel
2.5
75
196.88
201.88
50
20
7.043
HPC - SH2.5-80
SH2.5-80
Steel
2.5
80
210.00
215.00
50
20
8.005
HPC - SH2.5-90
SH2.5-90
Steel
2.5
90
236.25
241.25
50
20
10.117
HPC - SH2.5-100
SH2.5-100
Steel
2.5
100
262.50
267.50
50
20
12.478
HPC - SH2.5-110
SH2.5-110
Steel
2.5
110
288.75
293.75
50
20
15.087
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表