目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MDB 1.5 - 3 - Moulded plastic bevel gear - Nylon 6 - Ratio 2:1 - Module 1.5 to 3.0
HPC
Gears and sprockets
Bevel gears
Bevel gears 2:1
Powered by
CAD模型選擇
{hpc/v4/bevel_gear/21/mdb.prj},{NB=hpc_MDB2-32_dp},{FORM=dp},{MOD=2.0},{Z=32},{DE=65.8},{DP=64},{B=25.0},{F=10},{DN=40},{A=12},{DM=35.2},{L=22.0},{LM=10.0},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
DE
ØDe
[mm]
DP
ØDp
[mm]
B
[mm]
F
[mm]
DN
ØDn
[mm]
A
ØA
[mm]
DM
[mm]
L
[mm]
LM
[mm]
HPC - MDB1.5-16
MDB1.5-16
1.5
16
26.7
24
18.5
8
18
8
34.9
17.0
10.3
HPC - MDB1.5-32
MDB1.5-32
1.5
32
49.3
48
20.0
8
32
12
27.5
17.5
10.0
HPC - MDB2-16
MDB2-16
2.0
16
35.6
32
23.0
10
24
10
45.4
21.0
12.2
HPC - MDB2-32
MDB2-32
2.0
32
65.8
64
25.0
10
40
12
35.2
22.0
10.0
HPC - MDB2.5-16
MDB2.5-16
2.5
16
44.4
40
27.5
12
30
12
56.0
25.0
14.4
HPC - MDB2.5-32
MDB2.5-32
2.5
32
82.2
80
30.0
12
50
15
43.5
26.5
10.0
HPC - MDB3-16
MDB3-16
3.0
16
53.4
48
28.0
15
40
14
61.6
25.0
11.6
HPC - MDB3-32
MDB3-32
3.0
32
98.7
96
33.0
15
60
15
50.4
30.5
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表