目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SSB - 1:1 stainless steel - Stainless steel bevel gear - Ratio 1:1 - Simplified view
HPC
Gears and sprockets
Bevel gears
Bevel gears 1:1
Powered by
CAD模型選擇
{hpc/v4/bevel_gear/11/ssb_1_1_inox.prj},{NB=hpc_SSB1.5-30-RA_dp},{FORM=dp},{MOD=1.5},{Z=30},{A=10},{B=36},{C=45.0},{D=47.12},{E=43},{F=28.24},{G=21.56},{H=16.0},{N=25},{J=10},{K=25.72},{MAS=0.210},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
A
Ø
[mm]
B
Ø
[mm]
C
Ø
[mm]
D
Ø
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
N
[mm]
J
[mm]
K
[mm]
MAS
[g]
REP
View
ⁿ/ₐ
HPC - SSB1-20-RA
SSB1-20-RA
1.0
20
6
16
20.0
21.41
20
13.95
10.71
8.0
12
5
9.86
0.019
Simplified view
HPC - SSB1-25-RA
SSB1-25-RA
1.0
25
6
20
25.0
26.41
23
15.16
11.21
8.0
14
6
15.03
0.035
Simplified view
HPC - SSB1-30-RA
SSB1-30-RA
1.0
30
8
24
30.0
31.41
28
17.71
13.71
10.0
16
6
19.03
0.057
Simplified view
HPC - SSB1.5-20-RA
SSB1.5-20-RA
1.5
20
8
26
30.0
32.12
30
21.24
16.06
13.0
19
8
15.37
0.074
Simplified view
HPC - SSB1.5-25-RA
SSB1.5-25-RA
1.5
25
10
30
37.5
39.62
34
22.25
16.31
11.5
19
9
19.54
0.110
Simplified view
HPC - SSB1.5-30-RA
SSB1.5-30-RA
1.5
30
10
36
45.0
47.12
43
28.24
21.56
16.0
25
10
25.72
0.210
Simplified view
HPC - SSB2-20-RA
SSB2-20-RA
2.0
20
12
34
40.0
42.83
37
24.89
18.41
14.0
22
10
21.72
0.150
Simplified view
HPC - SSB2-25-RA
SSB2-25-RA
2.0
25
12
45
50.0
52.83
40
24.33
16.41
12.5
20
12
26.06
0.240
Simplified view
HPC - SSB2-30-RA
SSB2-30-RA
2.0
30
12
45
60.0
62.83
50
29.43
21.41
12.5
25
12
36.06
0.370
Simplified view
HPC - SSB2.5-20-RA
SSB2.5-20-RA
2.5
20
14
42
50.0
53.54
48
32.54
24.77
19.0
29
12
28.06
0.300
Simplified view
HPC - SSB2.5-25-RA
SSB2.5-25-RA
2.5
25
16
55
62.5
66.04
50
30.41
20.52
15.0
26
15
34.57
0.460
Simplified view
HPC - SSB2.5-30-RA
SSB2.5-30-RA
2.5
30
16
60
75.0
78.54
62
36.28
26.27
17.0
32
15
47.57
0.760
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表