目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LSM/LH - Leadscrew - Stainless steel 316L - 1 left-hand thread
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Leadscrews with 1 thread
Powered by
CAD模型選擇
{hpc/v3/screws/leads/screws1/lsmlh.prj},{NB=hpc_LSM245/LH},{L=1000},{D=24},{P=5},{D1=17.50},{MAS=2.80},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
P
Pitch
[mm]
D1
mini.
[mm]
MAS
[kg/m]
HPC - LSM123/LH
LSM123/LH
12
3
7.84
0.65
HPC - LSM164/LH
LSM164/LH
16
4
10.80
1.15
HPC - LSM184/LH
LSM184/LH
18
4
12.80
1.52
HPC - LSM204/LH
LSM204/LH
20
4
14.80
1.91
HPC - LSM245/LH
LSM245/LH
24
5
17.50
2.80
HPC - LSM285/LH
LSM285/LH
28
5
21.50
3.90
HPC - LSM306/LH
LSM306/LH
30
6
21.90
4.33
HPC - LSM326/LH
LSM326/LH
32
6
23.90
5.00
HPC - LSM366/LH
LSM366/LH
36
6
27.90
6.55
HPC - LSM407/LH
LSM407/LH
40
7
30.50
8.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表