目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
EPRF - Flanged nut for high helix lead-screw - Up to 40mm of travel per rotation
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
High helix leadscrew
Powered by
CAD模型選擇
{hpc/v3/screws/leads/screwfast/eprf.prj},{NB=hpc_EPRF10-25},{REF=EPRF10-25},{D1=10.00},{P=25.00},{D2=25},{D3=42},{D4=34},{D5=5.0},{B1=25},{B2=10},{F=780},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1
[mm]
P
Pitch P
[mm]
D2
ØD2
[mm]
D3
ØD3
[mm]
D4
ØD4
[mm]
D5
ØD5
[mm]
B1
[mm]
B2
[mm]
F
Max axial static force
[N]
HPC - EPRF6.35-2.54
EPRF6.35-2.54
6.35
2.54
13
25
19
3.2
15
5
125
HPC - EPRF6.35-25.4
EPRF6.35-25.4
6.35
25.40
13
25
19
3.2
15
5
125
HPC - EPRF10-12
EPRF10-12
10.00
12.00
25
42
34
5.0
25
10
845
HPC - EPRF10-25
EPRF10-25
10.00
25.00
25
42
34
5.0
25
10
780
HPC - EPRF10-50
EPRF10-50
10.00
50.00
25
42
34
5.0
25
10
453
HPC - EPRF14-25
EPRF14-25
14.00
25.00
28
48
38
6.0
35
12
1428
HPC - EPRF14-30
EPRF14-30
14.00
30.00
28
48
38
6.0
35
12
1428
HPC - EPRF18-40
EPRF18-40
18.00
40.00
28
48
38
6.0
35
12
1910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表