目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
EPRC - Cylindrical nut for high helix lead-screw - Up to 40mm of travel per rotation
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
High helix leadscrew
Powered by
CAD模型選擇
{hpc/v3/screws/leads/screwfast/eprc.prj},{NB=hpc_EPRC10-25},{REF=EPRC10-25},{D1=10.00},{P=25.00},{D2=22},{B1=20},{F=623},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1
[mm]
P
Pitch P
[mm]
D2
ØD2
[mm]
B1
[mm]
F
Max axial static force
[N]
HPC - EPRC6.35-2.54
EPRC6.35-2.54
6.35
2.54
14
13
152
HPC - EPRC6.35-25.4
EPRC6.35-25.4
6.35
25.40
14
13
152
HPC - EPRC10-12
EPRC10-12
10.00
12.00
22
20
755
HPC - EPRC10-25
EPRC10-25
10.00
25.00
22
20
623
HPC - EPRC10-50
EPRC10-50
10.00
50.00
22
20
365
HPC - EPRC14-25
EPRC14-25
14.00
25.00
30
27
1120
HPC - EPRC14-30
EPRC14-30
14.00
30.00
30
27
932
HPC - EPRC18-40
EPRC18-40
18.00
40.00
40
36
2005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表