目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LRM - Cylindrical nut - Bronze - 2 trapezoidal right-hand threads
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Nuts with 2 threads
Powered by
CAD模型選擇
{hpc/v3/screws/leads/nuts2/lrm.prj},{NB=hpc_LRM2210},{REF=LRM2210},{D=22},{P=10},{D1=45},{C=44},{MAS=0.480},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
P
Pitch
[mm]
D1
[mm]
C
[mm]
MAS
Weight
[kg]
HPC - LRM126
LRM126
12
6
26
24
0.083
HPC - LRM168
LRM168
16
8
36
32
0.232
HPC - LRM188
LRM188
18
8
40
36
0.320
HPC - LRM208
LRM208
20
8
45
40
0.455
HPC - LRM2210
LRM2210
22
10
45
44
0.480
HPC - LRM2410
LRM2410
24
10
50
48
0.656
HPC - LRM2810
LRM2810
28
10
60
56
1.102
HPC - LRM3012
LRM3012
30
12
60
60
1.140
HPC - LRM3212
LRM3212
32
12
60
64
1.117
HPC - LRM3612
LRM3612
36
12
75
72
2.189
HPC - LRM4014
LRM4014
40
14
80
80
2.725
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表