目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
WFRM - Flanged nut - Polymer - 1 right-hand thread
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Nuts with 1 thread
Powered by
CAD模型選擇
{hpc/v3/screws/leads/nuts1/wfrm.prj},{NB=hpc_WFRM164},{REF=WFRM164},{D=16},{P=4},{D2=28},{D3=48},{D4=38},{D5=6},{B1=35},{B2=12},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
P
Pitch
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
B1
[mm]
B2
[mm]
HPC - WFRM102
WFRM102
10
2
25
42
34
5
25
10
HPC - WFRM123
WFRM123
12
3
28
48
38
6
35
12
HPC - WFRM164
WFRM164
16
4
28
48
38
6
35
12
HPC - WFRM184
WFRM184
18
4
28
48
38
6
35
12
HPC - WFRM204
WFRM204
20
4
32
55
45
7
44
12
HPC - WFRM245
WFRM245
24
5
32
55
45
7
44
12
HPC - WFRM306
WFRM306
30
6
38
62
50
7
46
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表