目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VKM - Square nut - Steel - 1 trapezoidal right or left-hand thread
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Nuts with 1 thread
Powered by
CAD模型選擇
{hpc/v3/screws/leads/nuts1/vkm.prj},{NB=hpc_VKM204},{TF=},{D=20},{P=4},{D1=35},{C=30},{MAS=0.259},{INFO=INFO},{REFX=VKM204}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
P
Pitch
[mm]
D1
[mm]
C
[mm]
MAS
Weight
[kg]
HPC - VKM102
VKM102
10
2
17
15
0.027
HPC - VKM123
VKM123
12
3
25
18
0.076
HPC - VKM143
VKM143
14
3
25
20
0.079
HPC - VKM164
VKM164
16
4
28
24
0.119
HPC - VKM184
VKM184
18
4
30
28
0.154
HPC - VKM204
VKM204
20
4
35
30
0.259
HPC - VKM225
VKM225
22
5
35
33
0.240
HPC - VKM245
VKM245
24
5
40
36
0.354
HPC - VKM285
VKM285
28
5
45
42
0.506
HPC - VKM306
VKM306
30
6
45
45
0.513
HPC - VKM326
VKM326
32
6
55
48
0.891
HPC - VKM366
VKM366
36
6
60
54
1.163
HPC - VKM407
VKM407
40
7
60
60
1.216
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表