目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GMBZ - Cylindrical ballscrew nut - for use with KGS ballscrew. Simplified view
HPC
Linear components
Leadscrews
Ball screws and nuts
Nuts for ballscrew
Powered by
CAD模型選擇
{hpc/v3/screws/ball/nuts/gbmz.prj},{NB=hpc_GBM-Z-2050-RH},{REF=GBM-Z-2050-RH},{D1=35},{D2=1.5},{L1=56.00},{L2=40},{L3=14.00},{L4=20},{L5=18.0},{BXT=5x2},{PV=20},{APT=50},{C=7.90},{CO=19.00},{M=0.30},{INFO=INFO},{REP=Représentation simplifiée},{B=5},{T=2.0},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
øD1g6
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
BXT
ⁿ/ₐ
PV
For screw
[mm]
APT
Travel per revolution
[mm]
C
Dynamic load
[kN]
CO
Static load
[kN]
M
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - GBM-Z-2020-RH
GBM-Z-2020-RH
35
1.5
30.00
14
11.50
12
9.0
5x3
20
20
9.00
19.10
0.15
Simplified view
HPC - GBM-Z-2050-RH
GBM-Z-2050-RH
35
1.5
56.00
40
14.00
20
18.0
5x2
20
50
7.90
19.00
0.30
Simplified view
HPC - GBM-Z-3220-RH
GBM-Z-3220-RH
53
1.5
55.00
35
16.00
20
17.5
6x4
32
20
19.50
5.00
0.50
Simplified view
HPC - GBM-Z-3240-RH
GBM-Z-3240-RH
53
1.5
50.00
30
16.00
25
12.5
6x4
32
40
11.50
33.50
0.45
Simplified view
HPC - GBM-Z-5020-RH
GBM-Z-5020-RH
85
1.5
73.50
50
16.75
30
22.0
6x2,5
50
20
61.70
178.40
1.40
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表