目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BSB - Housing block for ballscrew - For floating assembly
HPC
Linear components
Leadscrews
Ball screws and nuts
Housing blocks for ballscrew
Powered by
CAD模型選擇
{hpc/v3/screws/ball/housing/bsb.prj},{NB=hpc_BSB17Q6203ZZZZ},{REF=BSB17},{RO=6203ZZ},{CHDA=-},{CHDR=9.75},{VIS=20 / 25},{D3=17},{W=86},{H=64},{S=39},{R=55.0},{T=43},{X=68},{K=50},{D1=9.0},{J=14.0},{Q=8.5},{D2=6.6},{P=28},{L=23},{INFO=INFO},{D4=40.000},{D5=12.000},{PPATH=bsb_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
RO
Bearing
ⁿ/ₐ
CHDA
Charge dynamique axiale
[kN]
CHDR
Charge dynamique radiale
[kN]
VIS
For ballscrew
[mm]
D3
Arbre (h7)
[mm]
W
[mm]
H
[mm]
S
[mm]
R
[mm]
T
[mm]
X
[mm]
K
[mm]
D1
[mm]
J
[mm]
Q
[mm]
D2
[mm]
P
[mm]
L
[mm]
HPC - BSB10-Q608ZZZZ
BSB10
608ZZ
-
3.35
16
8
60
39
22
32.5
30
46
34
6.6
11.0
5.0
5.5
15
20
HPC - BSB12-Q6000ZZZZ
BSB12
6000ZZ
-
4.65
16 / 20
10
60
43
25
35.0
30
46
35
6.6
11.0
6.5
5.5
18
20
HPC - BSB15-Q6002ZZZZ
BSB15
6002ZZ
-
5.7
20
15
70
48
28
38.0
35
54
40
6.6
11.0
6.5
5.5
18
20
HPC - BSB17-Q6203ZZZZ
BSB17
6203ZZ
-
9.75
20 / 25
17
86
64
39
55.0
43
68
50
9.0
14.0
8.5
6.6
28
23
HPC - BSB20-Q6004ZZZZ
BSB20
6004ZZ
-
9.55
25
20
88
60
34
50.0
44
70
52
9.0
14.0
8.5
6.6
22
26
HPC - BSB25-Q6205ZZZZ
BSB25
6205ZZ
-
14.3
32
25
106
80
48
70.0
53
85
64
11.0
17.5
11.0
9.0
33
30
HPC - BSB30-Q6206ZZZZ
BSB30
6206ZZ
-
19.8
40
30
128
89
51
78.0
64
102
76
14.0
20.0
13.0
11.0
33
32
HPC - BSB40-Q6208ZZZZ
BSB40
6208ZZ
-
29.7
50
40
160
110
60
90.0
80
130
100
18.0
26.0
17.5
14.0
37
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表