目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TB8 - Cylindrical roller thrust bearings - thrust bearing for high axial loads
HPC
Linear components
Rotary motion
Thrust bearing sets
Powered by
CAD模型選擇
{hpc/v3/rotary/thrust/tb8.prj},{NB=hpc_TB81106TN},{REF=TB81106TN},{A=30},{D1=30},{D3=32},{D4=47},{D2=47},{T=11},{C=34.8},{CO=85.0},{VLH=7100},{MAS=0.057},{INFO=INFO},{PPATH=tb8_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
A
Arbre
[mm]
D1
ØD1
[mm]
D3
ØD3
[mm]
D4
ØD4
[mm]
D2
ØD2
[mm]
T
[mm]
C
Charge dynamique (C)
[kN]
CO
Charge statique (Co)
[kN]
VLH
Speed lubricant oil
[t/min]
MAS
Weight
[kg]
HPC - TB81102TN
TB81102TN
15
15
16
28
28
9
13.5
28.0
1350
0.024
HPC - TB81103TN
TB81103TN
17
17
18
30
30
9
15.1
32.9
11400
0.027
HPC - TB81104TN
TB81104TN
20
20
21
35
35
10
23.7
52.6
9500
0.037
HPC - TB81105TN
TB81105TN
25
25
26
42
42
11
32.9
72.0
8000
0.053
HPC - TB81106TN
TB81106TN
30
30
32
47
47
11
34.8
85.0
7100
0.057
HPC - TB81206TN
TB81206TN
30
30
32
52
52
16
63.5
139.0
6650
0.123
HPC - TB81108TN
TB81108TN
40
40
42
60
60
13
55.0
147.5
5700
0.105
HPC - TB81110TN
TB81110TN
50
50
52
70
70
14
60.7
167.0
4500
0.140
HPC - TB81112TN
TB81112TN
60
60
62
85
85
17
102.1
309.5
3800
0.266
HPC - TB81114TN
TB81114TN
70
70
72
105
105
27
186.0
549.7
3100
0.332
HPC - TB81118TN
TB81118TN
90
90
92
120
120
22
140.6
459.0
2550
0.620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表