目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MAT - Drawn ground round bar - 100C6 steel bar
HPC
Linear components
Rotary motion
Ground precision shafts
Powered by
CAD模型選擇
{hpc/v3/rotary/shafts/mat.prj},{NB=hpc_MAT8-1000},{REF=MAT8-1000},{D=8.000},{L=1000},{MAS=0.80},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
D
h7
[mm]
L
[mm]
MAS
Weight
[kg/m]
HPC - MAT2-1000
MAT2-1000
2.000
1000
0.05
HPC - MAT2,5-1000
MAT2,5-1000
2.500
1000
0.08
HPC - MAT3-1000
MAT3-1000
3.000
1000
0.11
HPC - MAT4-1000
MAT4-1000
4.000
1000
0.20
HPC - MAT5-1000
MAT5-1000
5.000
1000
0.31
HPC - MAT6-1000
MAT6-1000
6.000
1000
0.45
HPC - MAT8-1000
MAT8-1000
8.000
1000
0.80
HPC - MAT10-1000
MAT10-1000
10.000
1000
1.25
HPC - MAT12-1000
MAT12-1000
12.000
1000
1.80
HPC - MAT15-1000
MAT15-1000
15.000
1000
2.82
HPC - MAT20-1000
MAT20-1000
20.000
1000
5.01
HPC - MAT25-1000
MAT25-1000
25.000
1000
7.82
HPC - MAT30-1000
MAT30-1000
30.000
1000
11.26
HPC - MAT40-1000
MAT40-1000
40.000
1000
20.03
HPC - MAT50-1000
MAT50-1000
50.000
1000
31.29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表