目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Q6 - Deep groove ball bearing - Steel
HPC
Linear components
Rotary motion
Radial ball bearings
Steel ball bearings
Powered by
CAD模型選擇
{hpc/v3/rotary/radial/steel/q6.prj},{NB=hpc_Q6203},{TYP=},{AL=17},{D=40},{VI=12000},{CHD=9550},{CHS=4800},{INFO=INFO},{LX=12.000},{LY=12.000},{NENN=6203},{DI=17.000},{DA=40.000},{DN=0.000},{AN=0.000},{CN=0.000},{RS=0.600},{D1X=0.000},{D1Y=0.000},{D2X=21.600},{D2Y=21.600},{D11X=0.000},{D11Y=0.000},{D22X=36.300},{D22Y=36.300},{VV=0.000},{GEW=0.06500},{DU=0.000},{A=0.000},{B=0.000},{RO=0.000},{X=0},{IDNR=},{REFX=Q6203},{PPATH=q6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
AL
Bore
[mm]
D
[mm]
L
Width
[mm]
VI
Max. speed
[t/min]
CHD
Dynamic load
[N]
CHS
Static load
[N]
HPC - Q693
Q693
3
8
3.0
60000
560
179
HPC - Q624
Q624
4
13
5.0
40000
1300
485
HPC - Q634
Q634
4
16
5.0
36000
1730
670
HPC - Q685
Q685
5
11
3.0
45000
715
281
HPC - Q625
Q625
5
16
5.0
36000
1730
670
HPC - Q686
Q686
6
13
3.5
40000
1080
440
HPC - Q626
Q626
6
19
6.0
32000
2340
885
HPC - Q608
Q608
8
22
7.0
34000
3300
1370
HPC - Q61800
Q61800
10
19
5.0
24000
1720
840
HPC - Q6000
Q6000
10
26
8.0
22000
4550
1970
HPC - Q6200
Q6200
10
30
9.0
18000
5100
2390
HPC - Q6300
Q6300
10
35
11.0
17000
8100
3450
HPC - Q61801
Q61801
12
21
5.0
20000
1920
1040
HPC - Q6001
Q6001
12
28
8.0
18000
5100
2370
HPC - Q6201
Q6201
12
32
10.0
17000
6800
3050
HPC - Q6301
Q6301
12
37
12.0
16000
9700
4200
HPC - Q61802
Q61802
15
24
5.0
17000
2070
1260
HPC - Q6002
Q6002
15
32
9.0
15000
5600
2830
HPC - Q6202
Q6202
15
35
11.0
14000
7650
3750
HPC - Q6302
Q6302
15
42
13.0
13000
11400
5450
HPC - Q61803
Q61803
17
26
5.0
15000
2630
1570
HPC - Q6003
Q6003
17
35
10.0
13000
6000
3250
HPC - Q6203
Q6203
17
40
12.0
12000
9550
4800
HPC - Q6303
Q6303
17
47
14.0
11000
13600
6650
HPC - Q61804
Q61804
20
32
7.0
13000
4000
2470
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S-2RS - Deep groove ball bearing - Stainless steel - With sealed joints
HPC
17.02.2022
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
S-ZZ - Deep groove ball bearing - Stainless steel - With shield
HPC
17.02.2022
PB - Deep groove ball bearing – Plastic
HPC
03.08.2023
TB - Axial thrust bearing - For axial loads
HPC
17.02.2022
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
QNU - Single row cylindrical roller bearings - Free internal ring
HPC
17.02.2022
23800 - Deep groove ball bearing FAG single row
norelem
26.06.2024
AT5 - AT-type timing pulley - Aluminium - Pitch AT5
HPC
17.02.2022
SHA-PT - Handwheel - With revolving handle
HPC
03.08.2023
Q7 - Angular contact ball bearings - Steel
HPC
17.02.2022
METC - Flanged METAFRAM® bushes - Self-lubricating sintered bronze
HPC
17.02.2022
Q4 - Double row radial contact ball bearings - Steel
HPC
17.02.2022
SF-Z - Deep groove ball bearing - Stainless steel - With flange and shield
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表