目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
KSTM - Igubal® Pillow block - Base with 2 mounting points
HPC
Linear components
Rotary motion
Flange bearings and pillow blocks
Igubal Polymer flange units and pillow blocks
Powered by
CAD模型選擇
{hpc/v3/rotary/pillow/igubal/kstm.prj},{NB=hpc_KSTM-14_0},{REF=KSTM-14},{A=82},{D1=14},{B=19},{C1=13.5},{H1=18},{H2=36},{M=60},{D3=6.6},{X2=11},{ROT=0},{CSC=2400},{CSL=1200},{CSCO=1200},{INFO=INFO},{ROTX=23},{H3=9.5},{D2=29},{PPATH=kstm_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
D1
E10
[mm]
B
[mm]
C1
[mm]
H1
[mm]
H2
[mm]
M
[mm]
D3
[mm]
X2
[mm]
CSC
Max.static load for short life expectancy
[N]
CSL
Max.static load for long life expectancy
[N]
CSCO
Max.static load in compression
[N]
HPC - KSTM-05
KSTM-05
34
5
8
6.0
7
14
25
3.3
5
700
350
500
HPC - KSTM-06
KSTM-06
43
6
9
7.0
10
20
33
4.5
6
1100
550
700
HPC - KSTM-08
KSTM-08
47
8
12
9.0
10
20
33
4.5
7
1300
650
1000
HPC - KSTM-10
KSTM-10
62
10
14
10.5
14
28
46
5.5
8
1500
750
1100
HPC - KSTM-12
KSTM-12
65
12
16
12.0
14
28
46
5.5
9
2200
1100
1150
HPC - KSTM-14
KSTM-14
82
14
19
13.5
18
36
60
6.6
11
2400
1200
1200
HPC - KSTM-16
KSTM-16
86
16
21
15.0
18
36
60
6.6
12
3000
1500
1800
HPC - KSTM-18
KSTM-18
93
18
23
16.5
22
44
68
9.0
13
3500
1750
1900
HPC - KSTM-20
KSTM-20
98
20
25
18.0
22
44
68
9.0
14
4700
2350
2500
HPC - KSTM-22
KSTM-22
108
22
28
20.0
24
48
74
9.0
16
6100
3050
2700
HPC - KSTM-25
KSTM-25
124
25
31
22.0
27
54
86
9.0
17
6600
3300
3200
HPC - KSTM-30
KSTM-30
139
30
37
25.0
32
64
96
11.0
20
8100
4050
3750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表