目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
QTR - Tapered roller bearings - Steel
HPC
Linear components
Rotary motion
Oblic
Steel
Powered by
CAD模型選擇
{hpc/v3/rotary/oblic/steel/qtr.prj},{NB=hpc_QTR30311},{REF=QTR30311},{D=55},{D1=120},{T=31.5},{B=29},{A=25.0},{CD=162},{CS=159},{VLG=4284},{VLH=5040},{MAS=1.550},{INFO=INFO},{PPATH=qtr_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ød
[mm]
D1
ØD1
[mm]
T
[mm]
B
[mm]
A
[mm]
CD
Dynamic load
[C]
CS
Static load
[Co]
VLG
Speed lubricant grease
[t/min]
VLH
Speed lubricant oil
[mm]
MAS
Weight
[kg]
HPC - QTR30302
QTR30302
15
42
14.3
13
11.0
22
19
13770
16200
0.095
HPC - QTR30203
QTR30203
17
40
13.3
12
11.0
18
18
13770
16200
0.075
HPC - QTR30303
QTR30303
17
47
15.3
14
12.0
27
24
12240
14400
0.130
HPC - QTR32303
QTR32303
17
47
20.3
19
16.0
34
32
12240
14400
0.170
HPC - QTR32004
QTR32004
20
42
15.0
15
12.0
23
26
12240
14400
0.097
HPC - QTR30204
QTR30204
20
47
15.3
14
12.0
27
27
11475
13500
0.120
HPC - QTR30304
QTR30304
20
52
16.3
15
13.0
33
31
10710
12600
0.170
HPC - QTR32304
QTR32304
20
52
22.3
21
18.0
43
44
10710
12600
0.230
HPC - QTR32005
QTR32005
25
47
15.0
15
11.5
26
31
10710
12600
0.110
HPC - QTR30205
QTR30205
25
52
16.3
15
13.0
30
32
9945
11700
0.150
HPC - QTR32205
QTR32205
25
52
19.3
18
15.0
35
43
9945
11700
0.190
HPC - QTR33205
QTR33205
25
52
22.0
22
18.0
46
54
9945
11700
0.230
HPC - QTR30305
QTR30305
25
62
18.3
17
15.0
43
42
9180
10800
0.260
HPC - QTR32305
QTR32305
25
62
25.3
24
20.0
59
61
9180
10800
0.360
HPC - QTR32006
QTR32006
30
55
17.0
17
13.0
35
43
9180
10800
0.170
HPC - QTR30206
QTR30206
30
62
17.3
16
14.0
39
43
8415
9900
0.230
HPC - QTR32206
QTR32206
30
62
21.3
20
13.0
49
55
8415
9900
0.280
HPC - QTR33206
QTR33206
30
62
25.0
25
14.0
63
75
8415
9900
0.370
HPC - QTR31306
QTR31306
30
72
20.8
19
17.0
46
49
7268
8550
0.390
HPC - QTR32306
QTR32306
30
72
28.8
27
19.5
75
83
7650
9000
0.550
HPC - QTR32007
QTR32007
35
62
18.0
18
14.0
42
52
8415
9900
0.220
HPC - QTR30207
QTR30207
35
72
18.3
17
15.0
50
54
7268
8550
0.320
HPC - QTR32207
QTR32207
35
72
24.3
23
19.0
64
76
7268
8550
0.430
HPC - QTR33207
QTR33207
35
72
28.0
28
22.0
82
103
7268
8550
0.560
HPC - QTR30307
QTR30307
35
80
22.8
21
18.0
70
72
6885
8100
0.520
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表