目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
JFM - Flanged polymer bushes iglidur®J
HPC
Linear components
Rotary motion
Bushings
Polymer bushes - The speed specialist
Powered by
CAD模型選擇
{hpc/v3/rotary/bushing/polymer/jfm.prj},{NB=hpc_JFM1012-12},{REF=JFM1012-12},{D1=10 (+0.025 / +0.083)},{D2=12.0},{D3=18.0},{B1=12},{B2=1.00},{F=0.5},{INFO=INFO},{D1X=10.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
(d13)
[mm]
B1
(h13)
[mm]
B2
(-0.14)
[mm]
F
[mm]
HPC - JFM0304-05
JFM0304-05
3 (+0.014 / +0.054)
4.5
7.5
5
0.75
0.5
HPC - JFM0405-06
JFM0405-06
4 (+0.020 / +0.068)
5.5
9.5
6
0.75
0.5
HPC - JFM0507-05
JFM0507-05
5 (+0.020 / +0.068)
7.0
11.0
5
1.00
0.5
HPC - JFM0608-06
JFM0608-06
6 (+0.020 / +0.068)
8.0
12.0
6
1.00
0.5
HPC - JFM0608-10
JFM0608-10
6 (+0.020 / +0.068)
8.0
12.0
10
1.00
0.5
HPC - JFM0810-06
JFM0810-06
8 (+0.025 / +0.083)
10.0
15.0
6
1.00
0.5
HPC - JFM0810-08
JFM0810-08
8 (+0.025 / +0.083)
10.0
15.0
8
1.00
0.5
HPC - JFM0812-06
JFM0812-06
8 (+0.025 / +0.083)
12.0
16.0
6
1.00
0.5
HPC - JFM1012-05
JFM1012-05
10 (+0.025 / +0.083)
12.0
18.0
5
1.00
0.5
HPC - JFM1012-09
JFM1012-09
10 (+0.025 / +0.083)
12.0
18.0
9
1.00
0.5
HPC - JFM1012-12
JFM1012-12
10 (+0.025 / +0.083)
12.0
18.0
12
1.00
0.5
HPC - JFM1012-15
JFM1012-15
10 (+0.025 / +0.083)
12.0
18.0
15
1.00
0.5
HPC - JFM1214-09
JFM1214-09
12 (+0.032 / +0.102)
14.0
20.0
9
1.00
0.8
HPC - JFM1214-12
JFM1214-12
12 (+0.032 / +0.102)
14.0
20.0
12
1.00
0.8
HPC - JFM1214-15
JFM1214-15
12 (+0.032 / +0.102)
14.0
20.0
15
1.00
0.8
HPC - JFM1416-12
JFM1416-12
14 (+0.032 / +0.102)
16.0
22.0
12
1.00
0.8
HPC - JFM1416-17
JFM1416-17
14 (+0.032 / +0.102)
16.0
22.0
17
1.00
0.8
HPC - JFM1521-20
JFM1521-20
15 (+0.032 / +0.102)
21.0
27.0
20
3.00
0.8
HPC - JFM1618-17
JFM1618-17
16 (+0.032 / +0.102)
18.0
24.0
17
1.00
0.8
HPC - JFM1820-22
JFM1820-22
18 (+0.032 / +0.102)
20.0
26.0
22
1.00
0.8
HPC - JFM2023-21
JFM2023-21
20 (+0.040 / +0.124)
23.0
30.0
21
1.00
0.8
HPC - JFM2528-21
JFM2528-21
25 (+0.040 / +0.124)
28.0
35.0
21
1.50
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表