目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
FU-SS - Self locking nut for bearings-Integrated locking washer
HPC
Linear components
Rotary motion
Roller accessories
Powered by
CAD模型選擇
{hpc/v3/rotary/acc/fuss.prj},{NB=hpc_FU09SS},{REF=FU09SS},{D=M45x1.50},{D3=65 +0/-0.50},{D4=56 +0/-0.50},{G=60 +0/-0.50},{T=2.5},{S=6 +/-0.20},{H1=10},{H=12.50 +/-1.00},{SD=0.05},{INFO=INFO},{DX=45.000},{P=1.500},{D3X=65.000},{D4X=56.000},{GX=60.000},{SX=6.000},{HX=12.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Thread
[mm]
D3
[mm]
D4
[mm]
G
[mm]
T
[mm]
S
[mm]
H1
[mm]
H
[mm]
SD
[mm]
HPC - FU00SS
FU00SS
M10x0.75
18 +0/-0.20
13 +/-0.20
14 +0/-0.20
2.0
3 +/-0.10
4
5.20 +/-0.30
0.05
HPC - FU01SS
FU01SS
M12x1.00
22 +0/-0.20
17+/-0.20
18 +0/-0.20
2.0
3 +/-0.10
4
5.40 +/-0.30
0.05
HPC - FU02SS
FU02SS
M15x1.00
25 +0/-0.50
21 +0/-0.50
21 +0/-0.50
2.0
4 +/-0.20
5
6.50 +/-0.50
0.05
HPC - FU03SS
FU03SS
M17x1.00
28 +0/-0.50
24 +0/-0.50
24 +0/-0.50
2.0
4 +/-0.20
5
6.40 +/-0.50
0.05
HPC - FU04SS
FU04SS
M20x1.00
32 +0/-0.50
26 +0/-0.50
28 +0/-0.50
2.0
4 +/-0.20
6
7.70 +/-0.50
0.05
HPC - FU05SS
FU05SS
M25x1.50
38 +0/-0.50
32 +0/-0.50
34 +0/-0.50
2.0
5 +/-0.20
7
9.10 +/-0.50
0.05
HPC - FU06SS
FU06SS
M30x1.50
45 +0/-0.50
38 +0/-0.50
41 +0/-0.50
2.0
5 +/-0.20
7
9.10 +/-0.80
0.05
HPC - FU07SS
FU07SS
M35x1.50
52 +0/-0.50
44 +0/-0.50
48 +0/-0.50
2.0
5 +/-0.20
8
10.20 +/-0.80
0.05
HPC - FU08SS
FU08SS
M40x1.50
58 +0/-0.50
50 +0/-0.50
53 +0/-0.50
2.5
6 +/-0.20
9
11.20 +/-0.80
0.05
HPC - FU09SS
FU09SS
M45x1.50
65 +0/-0.50
56 +0/-0.50
60 +0/-0.50
2.5
6 +/-0.20
10
12.50 +/-1.00
0.05
HPC - FU10SS
FU10SS
M50x1.50
70 +0/-0.50
61 +0/-0.50
65 +0/-0.50
2.5
6 +/-0.20
11
13.50 +/-1.00
0.05
HPC - FU11SS
FU11SS
M55x2.00
75 +0/-0.50
67 +0/-0.50
69 +0/-0.50
3.0
7 +/-0.20
11
13.50 +/-1.00
0.07
HPC - FU12SS
FU12SS
M60x2.00
80 +0/-0.50
73 +0/-0.50
74 +0/-0.50
3.0
7 +/-0.20
11
13.50 +/-1.00
0.07
HPC - FU13SS
FU13SS
M65x2.00
85 +0/-0.50
79 +0/-0.50
79 +0/-0.50
3.0
7 +/-0.20
12
15.00 +/-1.50
0.07
HPC - FU14SS
FU14SS
M70x2.00
92 +0/-0.50
85 +0/-0.50
85 +0/-0.50
3.5
8 +/-0.20
12
15.00 +/-1.50
0.07
HPC - FU15SS
FU15SS
M75x2.00
98 +0/-0.50
90 +0/-0.50
91 +0/-0.50
3.5
8 +/-0.20
13
15.80 +/-1.50
0.07
HPC - FU16SS
FU16SS
M80x2.00
105 +0/-0.50
95 +0/-0.50
98 +0/-0.50
3.5
8 +/-0.20
15
18.60 +/-1.50
0.07
HPC - FU17SS
FU17SS
M85x2.00
110 +0/-0.50
102 +0/-0.50
103 +0/-0.50
3.5
8 +/-0.20
16
19.20 +/-1.50
0.07
HPC - FU18SS
FU18SS
M90x2.00
120 +0/-0.50
108 +0/-0.50
112 +0/-0.50
4.0
10 +/-0.30
16
20.30 +/-1.50
0.07
HPC - FU19SS
FU19SS
M95x2.00
125 +0/-0.50
113 +0/-0.50
117 +0/-0.50
4.0
10 +/-0.30
17
21.30 +/-1.50
0.07
HPC - FU20SS
FU20SS
M100x2.00
130 +0/-0.50
120 +0/-0.50
122 +0/-0.50
4.0
10 +/-0.30
18
22.30 +/-1.50
0.07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表