目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
FSKBO - Linear table with supported shafts
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Linear tables
Powered by
CAD模型選擇
{hpc/v3/linear/tables/tables/fskbo.prj},{NB=hpc_FSKBO-20_1000_0},{REF=FSKBO-20},{L=1000},{POS=0},{D2=20},{W1=115},{W=130},{C=72},{D=M8},{D1=6.4},{R=57},{H=18},{H1=25},{H2=42},{S=9.0},{X=6.6},{T=37},{Z=60},{Y=130},{G=32},{K=100},{INFO=INFO},{PPATH=fskbo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D2
[mm]
W1
[mm]
W
[mm]
C
[mm]
D
[mm]
D1
[mm]
R
[mm]
H
[mm]
H1
[mm]
H2
[mm]
S
[mm]
X
[mm]
T
[mm]
Z
[°]
Y
[mm]
G
[mm]
K
[mm]
HPC - FSKBO-12/1000
FSKBO-12
12
73
85
42
M6
5.3
40
13
18
30
6.5
4.5
29
78
85
22
75
HPC - FSKBO-16/1000
FSKBO-16
16
88
100
54
M6
5.3
48
13
22
35
9.0
5.5
33
78
100
26
100
HPC - FSKBO-20/1000
FSKBO-20
20
115
130
72
M8
6.4
57
18
25
42
9.0
6.6
37
60
130
32
100
HPC - FSKBO-25/1000
FSKBO-25
25
140
160
88
M10
8.4
66
22
30
51
11.5
6.6
42
60
160
40
120
HPC - FSKBO-30/1000
FSKBO-30
30
158
180
96
M12
10.5
77
26
35
60
14.0
9.0
51
50
180
47
150
HPC - FSKBO-40/1000
FSKBO-40
40
202
230
122
M16
13.0
95
34
45
77
19.5
9.0
55
50
230
62
200
HPC - FSKBO-50/1000
FSKBO-50
50
250
280
152
M16
13.0
115
34
55
93
22.5
11.0
63
50
280
75
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表