目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NSO - Standard housing for open linear bearing - For KB-OP and TK-OP bearings
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Housings for linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/housings/nso.prj},{NB=hpc_NSO20},{REF=NSO20},{D3=20},{D=32},{H=42},{H1=25},{A=60},{L=54},{E1=32},{E2=45},{N1=18},{N2=34.0},{N3=13},{N4=25.00},{D1=6.8},{D2=11},{M=M8},{W=10.2},{MAS=0.300},{INFO=INFO},{MX=8.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
D3
For shaft
[mm]
D
[mm]
H
[mm]
H1
[mm]
A
[mm]
L
[mm]
E1
[mm]
E2
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
D1
[mm]
D2
[mm]
M
[mm]
W
[mm]
MAS
Mass
[kg]
HPC - NSO12
NSO12
12
22
28
18
43
39
23
32
11
23.5
8
4.2
8
M5
7.0
0.110
HPC - NSO16
NSO16
16
26
35
22
53
43
26
40
13
30.0
12
5.2
10
M6
9.4
0.170
HPC - NSO20
NSO20
20
32
42
25
60
54
32
45
18
34.0
13
6.8
11
M8
10.2
0.300
HPC - NSO25
NSO25
25
40
51
30
78
67
40
60
22
40.0
15
8.6
15
M10
12.5
0.570
HPC - NSO30
NSO30
30
47
60
35
87
79
45
68
22
48.0
16
8.6
15
M10
13.9
0.860
HPC - NSO40
NSO40
40
62
77
45
108
91
58
86
26
60.0
20
10.3
18
M12
18.0
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表