目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
UGPL - Cylinder guide kit - Long bearing equipped with balls
HPC
Linear components
Linear guidance
H type guide unit
Powered by
CAD模型選擇
{hpc/v3/linear/h_guide/ugpl.prj},{NB=hpc_UGPL-16A},{REF=UGPL-16A},{C=16},{L=125},{A=35},{B=34},{D=M5},{E=32},{E2=22.6},{G=60},{H=27},{MAS=0.30},{INFO=INFO},{D1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
C
ØC (Ø shaft)
[mm]
L
[mm]
A
[mm]
B
[mm]
D
ØD
[mm]
E
ØE
[mm]
E2
[mm]
G
[mm]
H
[mm]
MAS
Weight
[kg]
HPC - UGPL-12A
UGPL-12A
12
110
30
29
M5
27
19.1
50
22
0.21
HPC - UGPL-16A
UGPL-16A
16
125
35
34
M5
32
22.6
60
27
0.30
HPC - UGPL-20A
UGPL-20A
20
140
40
39
M6
39
27.6
70
30
0.42
HPC - UGPL-25A
UGPL-25A
25
160
50
49
M6
45
31.8
80
38
0.78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表