目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CF - Cam follower IKO - Roller diameter from 10 to 90mm
HPC
Linear components
Linear guidance
Cam followers
Steel cam follower
Powered by
CAD模型選擇
{hpc/v3/linear/followers/steel/cf.prj},{NB=hpc_CF12-1UU},{TYPE=C},{TYPE1='C','Cylindrique','B','Bombé'},{REF1=CF12-1UU},{D1=12},{D=32},{C=14},{G=M12x1.5},{G1=13.0},{B=15.2},{B1=40.2},{B2=25.0},{B3=6},{C1=0.6},{F=21.0},{CSM=21.9},{CHDB=7910},{CHSB=9790},{CHMA=9790},{VM=11000},{G11=6.0},{G21=3},{R=0.6},{MAS=105.0},{INFO=INFO},{PPATH=cf_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
(h7)
[mm]
D
(h5)
[mm]
C
+0/-0.12
[mm]
G
[mm]
G1
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
C1
[mm]
F
Ø flange min.
[mm]
CSM
Max. tightening torque
[Nm]
CHDB
Basic dynamic load C
[N]
CHSB
Basic static load C
[N]
CHMA
Max. admissible load
[N]
VM
Max. speed
[t/min]
G11
[mm]
G21
[mm]
R
mini
[mm]
MAS
Weight
[g]
HPC - CF3UU
CF3UU
3
10
7
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
6.8
0.4
1500
1020
384
50000
-
-
0.2
4.3
HPC - CF4UU
CF4UU
4
12
8
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
8.3
0.8
2070
1590
834
34000
-
-
0.3
7.4
HPC - CF5UU
CF5UU
5
13
9
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
9.3
1.6
2520
2140
1260
38000
3.1
-
0.3
10.3
HPC - CF6UU
CF6UU
6
16
11
M6x1
8.0
12.2
28.2
16.0
-
0.6
11.0
2.7
3660
3650
1950
22000
4.0
-
0.3
18.5
HPC - CF8UU
CF8UU
8
19
11
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
13.0
6.5
4250
4740
4620
17000
4.0
-
0.3
28.5
HPC - CF10UU
CF10UU
10
22
12
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
16.0
13.8
5460
6890
6890
14000
4.0
-
0.3
45.0
HPC - CF10-1UU
CF10-1UU
10
26
12
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
16.0
13.8
5460
6890
6890
14000
4.0
-
0.3
60.0
HPC - CF12UU
CF12UU
12
30
14
M12x1.5
13.0
15.2
40.2
25.0
6
0.6
21.0
21.9
7910
9790
9790
11000
6.0
3
0.6
95.0
HPC - CF12-1UU
CF12-1UU
12
32
14
M12x1.5
13.0
15.2
40.2
25.0
6
0.6
21.0
21.9
7910
9790
9790
11000
6.0
3
0.6
105.0
HPC - CF16UU
CF16UU
16
35
18
M16x1.5
17.0
19.6
52.1
32.5
8
0.8
26.0
58.5
12000
18300
18300
8500
6.0
3
1.0
170.0
HPC - CF18UU
CF18UU
18
40
20
M18x1.5
19.0
21.6
58.1
36.5
8
0.8
29.0
86.2
14800
25200
25200
7000
6.0
3
1.0
250.0
HPC - CF20UU
CF20UU
20
52
24
M20x1.5
21.0
25.6
66.1
40.5
9
0.8
34.0
119.0
20700
34600
34600
6500
8.0
4
1.0
460.0
HPC - CF20-1UU
CF20-1UU
20
47
24
M20x1.5
21.0
25.6
66.1
40.5
9
0.8
34.0
119.0
20700
34600
34600
6500
8.0
4
1.0
385.0
HPC - CF24UU
CF24UU
24
62
29
M24x1.5
25.0
30.6
80.1
49.5
11
0.8
40.0
215.0
30500
52600
52000
5500
8.0
4
1.0
815.0
HPC - CF24-1UU
CF24-1UU
24
72
29
M24x1.5
25.0
30.6
80.1
49.5
11
0.8
40.0
215.0
30500
52600
52000
5500
8.0
4
1.0
1140.0
HPC - CF30UU
CF30UU
30
80
35
M30x1.5
32.0
37.0
100.0
63.0
15
1.0
49.0
438.0
45400
85100
85100
4000
8.0
4
1.0
1870.0
HPC - CF30-1UU
CF30-1UU
30
85
35
M30x1.5
32.0
37.0
100.0
63.0
15
1.0
49.0
438.0
45400
85100
85100
4000
8.0
4
1.0
2030.0
HPC - CF30-2UU
CF30-2UU
30
90
35
M30x1.5
32.0
37.0
100.0
63.0
15
1.0
49.0
438.0
45400
85100
85100
4000
8.0
4
1.0
2220.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表