目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLP/SS - Spring clip - short series, stainless steel
HPC
Linear components
Hinge and ball joints
Clevis components
Clevis components - Short series
Powered by
CAD模型選擇
{hpc/v3/hinge/clevis/short/clpss.prj},{NB=hpc_CLP-8SS},{REF=CLP-8SS},{D1=8},{D2=7.6 0/-0.058},{D21=7.600},{L=21.5},{LH=16.5},{M=0.9},{E=0.5},{D3=7.4 +0.06/-0.18},{S=0.8},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
(h11)
[mm]
D2
[mm]
L
+0.3/0
[mm]
LH
+0.3/0
[mm]
M
(H13)
[mm]
E
[mm]
D3
[mm]
S
(h11)
[mm]
HPC - CLP-5SS
CLP-5SS
5
4.8 0/-0.048
15.0
10.5
0.7
0.5
4.7 +0.04/-0.15
0.6
HPC - CLP-6SS
CLP-6SS
6
5.7 0/-0.048
17.0
12.5
0.8
0.5
5.6 +0.04/-0.15
0.7
HPC - CLP-8SS
CLP-8SS
8
7.6 0/-0.058
21.5
16.5
0.9
0.5
7.4 +0.06/-0.18
0.8
HPC - CLP-10SS
CLP-10SS
10
9.6 0/-0.058
26.0
20.5
1.1
0.5
9.3 +0.1/-0.36
1.0
HPC - CLP-12SS
CLP-12SS
12
11.5 0/-0.110
31.0
24.5
1.1
1.0
11.0 +0.1/-0.36
1.0
HPC - CLP-16SS
CLP-16SS
16
15.2 0/-0.110
40.0
32.5
1.1
1.0
14.7 +0.1/-0.36
1.0
HPC - CLP-20SS
CLP-20SS
20
19.0 0/-0.130
50.0
40.5
1.3
1.5
18.5 +0.13/-0.42
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表