目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DKN - Miniature GERWAH® Bellows coupling clamp fixing - Torque: 0.4 to 10Nm. Simplified drawing
HPC
Power transmission parts
Positioning couplings
Bellows GERWAH couplings
Powered by
CAD模型選擇
{hpc/v2/positioning/gerwah/dkn.prj},{NB=hpc_DKN18-26 3/3},{D1=3},{D2=3},{CLAV1=S},{CLAV2=S},{CN=1.8},{RAD=0.10},{AXI=0.25},{RT=748},{J=11.0},{MAS=12},{AS=Ø6},{DX1=3.000},{DX11=10.000},{DX2=3.000},{DX22=10.000},{A=20.0},{B=19},{C=9.0},{L=26},{F=3.0},{D3=21.0},{T=M2.5},{K=7.0},{D1X=3.000},{REP=Représentation simplifiée},{INFO=INFO},{DN=2.500},{S=2.000},{T1=1.100},{K1=2.350},{B1=4.000},{L1=4.000},{DK=4.500},{CLAVX='S','Sans','A','Avec'},{CLAVX1='S','Sans'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
CN
Nominal torque
[Nm]
RAD
Max. parallel offset
[mm]
AXI
Max. axial play
[mm]
RT
Torsionnal stiffness
[Nm/Rad]
J
Moment of inertia
[g cm²]
MAS
Weight
[g]
AS
Standard bore (H7)
[mm]
A
ØA
[mm]
B
ØB
[mm]
C
[mm]
L
L±1
[mm]
F
[mm]
D3
ØD3 undercut
[mm]
T
DIN 912
[mm]
K
[mm]
REP
View
ⁿ/ₐ
HPC - DKN5-21 3/3
DKN5-21 3/3
0.5
0.10
0.20
254
2.6
5
Ø6
15.5
15
7.0
21
2.4
17.5
M2
5.6
Simplified view
HPC - DKN5-24 3/3
DKN5-24 3/3
0.5
0.15
0.30
190
2.6
6
Ø6
15.5
15
7.0
24
2.4
17.5
M2
5.6
Simplified view
HPC - DKN5-28 3/3
DKN5-28 3/3
0.5
0.20
0.40
152
2.6
7
Ø6
15.5
15
7.0
28
2.4
17.5
M2
5.6
Simplified view
HPC - DKN11-23 3/3
DKN11-23 3/3
1.1
0.10
0.20
507
2.6
6
Ø6
15.5
15
7.0
23
2.4
17.5
M2
5.6
Simplified view
HPC - DKN11-26 3/3
DKN11-26 3/3
1.1
0.15
0.30
380
2.9
7
Ø6
15.5
15
7.0
26
2.4
17.5
M2
5.6
Simplified view
HPC - DKN11-30 3/3
DKN11-30 3/3
1.1
0.20
0.40
305
3.2
8
Ø6
15.5
15
7.0
30
2.4
17.5
M2
5.6
Simplified view
HPC - DKN18-26 3/3
DKN18-26 3/3
1.8
0.10
0.25
748
11.0
12
Ø6
20.0
19
9.0
26
3.0
21.0
M2.5
7.0
Simplified view
HPC - DKN18-30 3/3
DKN18-30 3/3
1.8
0.15
0.40
701
12.0
14
Ø6
20.0
19
9.0
30
3.0
21.0
M2.5
7.0
Simplified view
HPC - DKN24-32 3/3
DKN24-32 3/3
2.4
0.10
0.30
1530
25.0
20
Ø6
25.0
24
12.0
32
3.5
27.0
M3
9.0
Simplified view
HPC - DKN24-38 3/3
DKN24-38 3/3
2.4
0.20
0.40
1290
27.0
22
Ø6
25.0
24
12.0
38
3.5
27.0
M3
9.0
Simplified view
HPC - DKN24-42 3/3
DKN24-42 3/3
2.4
0.25
0.50
1030
28.0
24
Ø6
25.0
24
12.0
42
3.5
27.0
M3
9.0
Simplified view
HPC - DKN55-41 6/6
DKN55-41 6/6
5.5
0.10
0.30
6450
98.0
58
Ø10
32.5
32
14.0
41
4.5
34.0
M4
11.5
Simplified view
HPC - DKN55-50 6/6
DKN55-50 6/6
5.5
0.20
0.50
4030
103.0
62
Ø10
32.5
32
14.0
50
4.5
34.0
M4
11.5
Simplified view
HPC - DKN120-47 6/6
DKN120-47 6/6
12.0
0.15
0.40
8070
231.0
60
Ø10
40.5
40
14.5
47
5.0
41.5
M4
15.5
Simplified view
HPC - DKN120-57 6/6
DKN120-57 6/6
12.0
0.25
0.50
6720
250.0
70
Ø10
40.5
40
14.5
57
5.0
41.5
M4
15.5
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表