目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MAX22 - Motor gearbox,12 or 24 Vdc - Torque from 0.07 to 0.2 Nm
HPC
Power transmission parts
Motor-gearboxes
DC motor-gearboxes
Powered by
CAD模型選擇
{hpc/v2/motorgear/dc/max22.prj},{NB=hpc_MAX22-12-015_12V},{TENSION=12V},{RA=15:1},{N=3},{R=73%},{L1=54.9},{C=0.07},{INFO=INFO},{V1=356},{V2=435},{VC1=176},{VC2=252},{CN1=0.30},{CN2=0.18},{PPATH=max22_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
N
No. of stages
ⁿ/ₐ
R
Efficiency
ⁿ/ₐ
L1
[mm]
V
No-load speed
[t/min]
VC
Speed under load
[t/min]
C
Nominal torque
[Nm]
CN
Nominal current
[CA]
HPC - MAX22-12-015
MAX22-12-015
15:1
3
73%
54.9
356
176
0.07
0.30
HPC - MAX22-12-100
MAX22-12-100
100:1
4
66%
57.4
53
47
0.10
0.08
HPC - MAX22-12-200
MAX22-12-200
200:1
5
59%
62.4
27
23
0.20
0.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表