目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LINK64 - Synchronous AC motor-gearbox - Torque from 1.2 Nm to 6 Nm
HPC
Power transmission parts
Motor-gearboxes
AC motor-gearboxes
Powered by
CAD模型選擇
{hpc/v2/motorgear/ac/link64.prj},{NB=hpc_LINK6443A/0050},{REF=LINK6443A/0050},{RAP=50:1},{NETAGE=3},{REND=78},{VV=7.5},{VC=7.5},{CN=4.7},{CN1=51},{PPATH=link64_asmtpl.prj},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
RAP
Reduction ratio
ⁿ/ₐ
NETAGE
N° stages
ⁿ/ₐ
REND
Efficiency
[%]
VV
Unloaded speed
[tr/min]
VC
Loaded speed
[tr/min]
CN
Nominal torque
[Nm]
CN1
Nominal current
[A]
HPC - LINK6443A/0012
LINK6443A/0012
12:1
2
85
31.0
31.0
1.3
51
HPC - LINK6443A/0037
LINK6443A/0037
37.5:1
3
78
10.0
10.0
3.5
51
HPC - LINK6443A/0050
LINK6443A/0050
50:1
3
78
7.5
7.5
4.7
51
HPC - LINK6443A/0093
LINK6443A/0093
93.75:1
4
72
4.0
4.0
6.0
51
HPC - LINK6443A/0187
LINK6443A/0187
187:1
4
72
2.0
2.0
6.0
51
HPC - LINK6443A/0375
LINK6443A/0375
375:1
5
66
1.0
1.0
6.0
51
HPC - LINK6443A/0750
LINK6443A/0750
750:1
5
66
0.5
0.5
6.0
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表