目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHM-DX - Double output shaft - For CHM-type and CHMR-type gearboxes
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Standard range accessories
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/standard_range_acc/chmdx.prj},{NB=hpc_CHM50-DX},{REF=CHM50-DX},{D=25},{A=50},{B=53.5},{B1=8},{T1=28.0},{R=92.0},{L=199},{D2=M10x22},{D21=10.000},{D2L=22.000},{MAS=0.75},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
h6
[mm]
A
[mm]
B
[mm]
B1
[mm]
T1
[mm]
R
[mm]
L
[mm]
D2
ⁿ/ₐ
MAS
Weight
[kg]
HPC - CHM30-DX
CHM30-DX
14
30
32.5
5
16.0
63.0
128
M6x16
0.16
HPC - CHM40-DX
CHM40-DX
18
40
43.0
6
20.5
78.0
164
M6x16
0.34
HPC - CHM50-DX
CHM50-DX
25
50
53.5
8
28.0
92.0
199
M10x22
0.75
HPC - CHM63-DX
CHM63-DX
25
50
53.5
8
28.0
112.0
219
M10x22
0.84
HPC - CHM75-DX
CHM75-DX
28
60
63.5
8
31.0
120.0
247
M10x22
1.20
HPC - CHM90-DX
CHM90-DX
35
80
84.5
10
38.0
140.0
309
M12x28
2.50
HPC - CHM110-DX
CHM110-DX
42
80
84.5
12
45.0
155.0
324
M16x35
3.44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表