目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHMR30 - Worm and wheel gearbox- Torque up to 28 Nm
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Standard range input shaft
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/shaft/chmr30.prj},{NB=hpc_CHMR30-25},{REF=CHMR30-25},{RAPR=25:1},{VME=2800},{VMS=112.00},{REND=NC},{SENS=non},{REP=Simplified view},{INFO=INFO},{PPATH=chmr30_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
RAPR
Reduction ratio
ⁿ/ₐ
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
REND
Efficiency at 900 RPM
[%]
SENS
Self locking output
ⁿ/ₐ
HPC - CHMR30-7
CHMR30-7
7.5:1
2800
373.33
NC
No
HPC - CHMR30-10
CHMR30-10
10:1
2800
280.00
NC
No
HPC - CHMR30-15
CHMR30-15
15:1
2800
186.66
NC
No
HPC - CHMR30-20
CHMR30-20
20:1
2800
140.00
NC
No
HPC - CHMR30-25
CHMR30-25
25:1
2800
112.00
NC
No
HPC - CHMR30-30
CHMR30-30
30:1
2800
93.33
NC
Not defined
HPC - CHMR30-40
CHMR30-40
40:1
2800
70.00
NC
Not defined
HPC - CHMR30-50
CHMR30-50
50:1
2800
56.00
NC
Not defined
HPC - CHMR30-60
CHMR30-60
60:1
2800
46.66
NC
Yes
HPC - CHMR30-80
CHMR30-80
80:1
2800
35.00
NC
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表