目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
P60 - Worm and wheel gearbox - Torque up to 118Nm
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input shaft
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_shaft/p60.prj},{NB=hpc_P60-120},{REF=P60-120},{RAP=120:1},{AH=2°35'},{NBR=1},{VME=3000},{VMS=25},{REND=45%},{M=9.54x10-6},{IRR=OUI},{INFO=INFO},{PPATH=p60_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
AH
Helix angle
ⁿ/ₐ
NBR
N° threads
ⁿ/ₐ
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
REND
Efficiency at 1000
[t/min]
M
Reflected inertia at input
[kg.m²]
IRR
Self locking output
ⁿ/ₐ
HPC - P60-10
P60-10
10:1
24°31'
6
3000
300
90%
2.93x10-5
No
HPC - P60-12
P60-12
12:1
20°50'
5
3000
250
89%
2.46x10-5
No
HPC - P60-15
P60-15
15:1
16°56'
4
3000
200
85%
2.08x10-5
No
HPC - P60-20
P60-20
20:1
12°51'
3
3000
150
85%
1.78x10-5
No
HPC - P60-30
P60-30
30:1
8°39'
2
3000
100
78%
1.57x10-5
No
HPC - P60-60
P60-60
60:1
4°21'
1
3000
50
68%
1.44x10-5
Yes
HPC - P60-120
P60-120
120:1
2°35'
1
3000
25
45%
9.54x10-6
Yes
HPC - P60-10A
P60-10A
10:1
24°31'
6
3000
300
90%
2.93x10-5
No
HPC - P60-12A
P60-12A
12:1
20°50'
5
3000
250
89%
2.46x10-5
No
HPC - P60-15A
P60-15A
15:1
16°56'
4
3000
200
85%
2.08x10-5
No
HPC - P60-20A
P60-20A
20:1
12°51'
3
3000
150
85%
1.78x10-5
No
HPC - P60-30A
P60-30A
30:1
8°39'
2
3000
100
78%
1.57x10-5
No
HPC - P60-60A
P60-60A
60:1
4°21'
1
3000
50
68%
1.44x10-5
Yes
HPC - P60-120A
P60-120A
120:1
2°35'
1
3000
25
45%
9.54x10-6
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表