目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHM110 - Worm and wheel gearbox- With flange - Torque up to 980 Nm -Simplified drawing
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Standard range input flange
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/flange/chm110.prj},{NB=hpc_CHM110-25},{REF=CHM110-25},{RAPR=25:1},{BR=100/112B5},{D=28},{C=180},{P=215},{E=250},{IRR=non},{FICHE=Fiche technique},{INFO=INFO},{PPATH=chm110_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
RAPR
Reduction ratio
ⁿ/ₐ
BR
Input flange
ⁿ/ₐ
D
ØD
[mm]
C
ØC
[mm]
P
ØP
[mm]
E
ØE
[mm]
IRR
Self locking output
ⁿ/ₐ
HPC - CHM110-7
CHM110-7
7.5:1
100/112B5
28
180
215
250
No
HPC - CHM110-10
CHM110-10
10:1
100/112B5
28
180
215
250
No
HPC - CHM110-15
CHM110-15
15:1
100/112B5
28
180
215
250
No
HPC - CHM110-20
CHM110-20
20:1
100/112B5
28
180
215
250
No
HPC - CHM110-25
CHM110-25
25:1
100/112B5
28
180
215
250
No
HPC - CHM110-30
CHM110-30
30:1
100/112B5
28
180
215
250
No
HPC - CHM110-40
CHM110-40
40:1
100/112B5
28
180
215
250
No
HPC - CHM110-50
CHM110-50
50:1
100/112B5
28
180
215
250
No
HPC - CHM110-60
CHM110-60
60:1
100/112B5
28
180
215
250
No
HPC - CHM110-80
CHM110-80
80:1
90B5
24
130
165
200
Not defined
HPC - CHM110-100
CHM110-100
100:1
90B5
24
130
165
200
Not defined
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表