您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
J66 - Inline spur gear reducer - Torque up to 2.8Nm
HPC
Power transmission parts
Gearboxes
Ondrives coaxial gearboxes
In line spur reduction gearbox
Powered by
CAD模型選擇
{hpc/v2/gearboxes/coaxial/spur/j66.prj},{NB=hpc_J66-96},{REF=J66-96},{RAP=96:1},{D=6},{VME=4000},{VMS=41},{REND=85%},{MOD=0.5},{SENS=Même},{INFO=INFO},{X=1},{DX=6},{PPATH=j66_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
D
Input shaft diameter
[mm]
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
REND
Efficiency at 1000 RPM
[1000t/min]
MOD
Module
ⁿ/ₐ
SENS
Ouput/intput direction of rotation
ⁿ/ₐ
HPC - J66-50
J66-50
50:1
6
4000
80
85%
0.5
Same
HPC - J66-80
J66-80
80:1
6
4000
50
85%
0.5
Same
HPC - J66-96
J66-96
96:1
6
4000
41
85%
0.5
Same
HPC - J66-128
J66-128
128:1
6
4000
31
85%
0.5
Same
HPC - J66-160
J66-160
160:1
6
4000
25
85%
0.5
Same
HPC - J66-192
J66-192
192:1
6
4000
21
85%
0.5
Same
HPC - J66-256
J66-256
256:1
6
4000
15
85%
0.5
Same
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表