目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
E60B - Right angle helical reducer - Torque up to 62Nm
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Ondrives Crossed axis reduction gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/ondrives_cross/e60b.prj},{NB=hpc_E60B-2},{REF=E60B-2},{RAP=2:1},{TYP=Hélicoïdal},{E=A},{REND=92%},{VME=3000},{MOM=6.023 x 10-4},{SENS=NON},{INFO=INFO},{PPATH=e60b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
E
Input
ⁿ/ₐ
REND
Efficiency at 1000 rpm
[1000 t/min]
VME
Max. input speed
[t/min]
MOM
Reflected Inertia at Input
[kg.m²]
SENS
Self locking output
ⁿ/ₐ
HPC - E60B-1
E60B-1
1:1
Helical
B
94%
3000
1.237 x 10-3
NO
HPC - E60B-2
E60B-2
2:1
Helical
A
92%
3000
6.023 x 10-4
NO
HPC - E60B-3
E60B-3
3:1
Helical
A
91%
3000
4.651 x 10-4
NO
HPC - E60B-4
E60B-4
4:1
Helical
A
90%
3000
5.026 x 10-4
NO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表