目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BAG1SS / BAG2SS - Clamp - Stainless steel - 1 or 2 part assembly
HPC
Power transmission parts
Assembly elements
Clamps
Powered by
CAD模型選擇
{hpc/v2/assembly/clamps/bag12ss.prj},{NB=hpc_BAG1-020/SS},{NBRE=1},{A=20},{D=40},{L=15},{V=M6 x 16},{INFO=INFO},{VX=6.000},{P=16.000},{D1=10.000},{E=4.000},{S=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
D
[mm]
L
[mm]
V
Set screw
[mm]
HPC - BAG1-004/SS
BAG1-004/SS
4
16
9
M3 x 8
HPC - BAG1-005/SS
BAG1-005/SS
5
16
9
M3 x 8
HPC - BAG1-006/SS
BAG1-006/SS
6
16
9
M3 x 8
HPC - BAG1-008/SS
BAG1-008/SS
8
18
9
M3 x 8
HPC - BAG1-010/SS
BAG1-010/SS
10
24
9
M3 x 10
HPC - BAG1-012/SS
BAG1-012/SS
12
28
11
M4 x 12
HPC - BAG1-015/SS
BAG1-015/SS
15
34
13
M5 x 16
HPC - BAG1-016/SS
BAG1-016/SS
16
34
13
M5 x 16
HPC - BAG1-018/SS
BAG1-018/SS
18
36
13
M5 x 16
HPC - BAG1-020/SS
BAG1-020/SS
20
40
15
M6 x 16
HPC - BAG1-025/SS
BAG1-025/SS
25
45
15
M6 x 16
HPC - BAG1-030/SS
BAG1-030/SS
30
54
15
M6 x 18
HPC - BAG1-040/SS
BAG1-040/SS
40
60
15
M6 x 18
HPC - BAG1-050/SS
BAG1-050/SS
50
78
19
M8 x 25
HPC - BAG1-055/SS
BAG1-055/SS
55
82
19
M8 x 25
HPC - BAG1-060/SS
BAG1-060/SS
60
88
19
M8 x 25
HPC - BAG1-065/SS
BAG1-065/SS
65
93
19
M8 x 25
HPC - BAG1-070/SS
BAG1-070/SS
70
98
19
M8 x 25
HPC - BAG1-075/SS
BAG1-075/SS
75
103
19
M8 x 25
HPC - BAG1-080/SS
BAG1-080/SS
80
108
19
M8 x 25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表