目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RT25 - Self-centering flanged locking assembly - Medium torque
HPC
Power transmission parts
Assembly elements
Locking assembly
Powered by
CAD模型選擇
{hpc/v2/assembly/clampew/rt25.prj},{NB=hpc_RT25-22-32},{REF=RT25-22-32},{A=22},{G=32},{D=54},{L=46.5},{M=4xM6x18},{K=26.0},{TA=17.0},{T=250},{PW=115},{PN=80},{DN=6.000},{LO=18.000},{DK=10.000},{DK1=6.000},{N=4},{T1=3.000},{S=5.000},{ROT1=45.000},{ROT2=225.000},{PPATH=rt25_asmtpl.prj},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
A
ØA
[mm]
G
ØG
[mm]
D
ØD
[mm]
L
[mm]
M
Set screw
[mm]
K
[mm]
TA
Tightening torque
[Nm]
T
Transmissible torque
[Nm]
PW
[N/mm²]
PN
[N/mm²]
HPC - RT25-6-14
RT25-6-14
6
14
25
22.5
3xM3x10
10.0
2.2
12
190
80
HPC - RT25-8-15
RT25-8-15
8
15
27
25.5
3xM4x12
12.0
5.0
29
205
110
HPC - RT25-9-16
RT25-9-16
9
16
28
27.5
3xM4x12
14.0
5.0
31
150
85
HPC - RT25-10-16
RT25-10-16
10
16
28
27.5
3xM4x12
14.0
5.0
35
140
85
HPC - RT25-11-18
RT25-11-18
11
18
32
27.5
4xM4x12
14.0
5.0
52
170
105
HPC - RT25-12-18
RT25-12-18
12
18
32
27.5
4xM4x12
14.0
5.0
58
150
100
HPC - RT25-14-23
RT25-14-23
14
23
39
27.5
4xM4x12
14.0
5.0
69
140
80
HPC - RT25-16-24
RT25-16-24
16
24
45
36.5
4xM6x12
16.0
17.0
180
148
98
HPC - RT25-18-26
RT25-18-26
18
26
47
39.5
4xM6x18
19.0
17.0
200
180
125
HPC - RT25-19-27
RT25-19-27
19
27
49
39.5
4xM6x18
19.0
17.0
210
170
120
HPC - RT25-20-28
RT25-20-28
20
28
50
39.5
4xM6x18
19.0
17.0
220
160
115
HPC - RT25-22-32
RT25-22-32
22
32
54
46.5
4xM6x18
26.0
17.0
250
115
80
HPC - RT25-24-34
RT25-24-34
24
34
56
46.5
6xM6x18
26.0
17.0
395
146
102
HPC - RT25-25-34
RT25-25-34
25
34
56
46.5
6xM6x18
26.0
17.0
410
140
102
HPC - RT25-28-39
RT25-28-39
28
39
61
46.5
6xM6x18
25.5
17.0
465
135
98
HPC - RT25-30-41
RT25-30-41
30
41
62
46.5
6xM6x18
25.5
17.0
510
127
90
HPC - RT25-32-43
RT25-32-43
32
43
65
46.5
8xM6x18
25.5
17.0
705
146
108
HPC - RT25-35-47
RT25-35-47
35
47
69
52.5
8xM6x18
31.5
17.0
790
105
80
HPC - RT25-38-50
RT25-38-50
38
50
72
52.5
8xM6x18
31.5
17
860
100
76
HPC - RT25-40-53
RT25-40-53
40
53
75
52.5
8xM6x18
31.5
17.0
900
96
72
HPC - RT25-42-55
RT25-42-55
42
55
78
52.5
8xM6x18
31.5
17.0
940
90
70
HPC - RT25-45-59
RT25-45-59
45
59
86
71.0
8xM8x22
45.0
41.0
1840
110
85
HPC - RT25-48-62
RT25-48-62
48
62
87
71.0
8xM8x22
45.0
41.0
2000
105
80
HPC - RT25-50-65
RT25-50-65
50
65
92
71.0
8xM8x22
45.0
41.0
2100
100
75
HPC - RT25-55-71
RT25-55-71
55
71
98
81.0
9xM8x22
55.0
41.0
2580
85
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表