目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GA-2 - Adjustable gas spring - Force adjustable up to 650N. Simplified drawing
HPC
Mechanical drive components
Springs
Steel and stainless steel gas springs
Powered by
CAD模型選擇
{hpc/v1/springs/gas/ga_2.prj},{NB=hpc_GA6200A_200},{REF=GA6200A},{POS=200},{T=Taille 6},{COU=200},{L=440},{L1=235},{D1=15},{D2=6},{T1=M5},{N=6},{P=17},{E=8},{ZAH=20},{F=200-400},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=ga_2_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
T
Size
ⁿ/ₐ
COU
Stroke
[mm]
L
[mm]
L1
[mm]
D1
ØD1
[mm]
D2
ØD1
[mm]
T1
ØT
ⁿ/ₐ
N
ØN
[mm]
P
[mm]
E
[mm]
ZAH
Oil zone length
[mm]
F
Force
[N]
REP
View
ⁿ/ₐ
HPC - GA6060A
GA6060A
Size 6
60
160
95
15
6
M5
6
17
8
20
50-400
Simplified view
HPC - GA6100A
GA6100A
Size 6
100
240
135
15
6
M5
6
17
8
20
80-400
Simplified view
HPC - GA6150A
GA6150A
Size 6
150
340
185
15
6
M5
6
17
8
20
100-400
Simplified view
HPC - GA6200A
GA6200A
Size 6
200
440
235
15
6
M5
6
17
8
20
200-400
Simplified view
HPC - GA8100A
GA8100A
Size 8
100
264
159
18
8
M6
8
21
10
30
100-650
Simplified view
HPC - GA8150A
GA8150A
Size 8
150
364
209
18
8
M6
8
21
10
30
100-650
Simplified view
HPC - GA8200A
GA8200A
Size 8
200
464
259
18
8
M6
8
21
10
30
100-650
Simplified view
HPC - GA8250A
GA8250A
Size 8
250
564
309
18
8
M6
8
21
10
30
100-650
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表