目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
Mechanical drive components
Springs
Extension springs
Powered by
CAD模型選擇
{hpc/v1/springs/extension/et.prj},{NB=hpc_ET420830.1},{REF=ET4208},{D=1.60},{POS=30.1},{DO=11.00},{L0=30.10},{C=6.91},{SN=11.70},{FN=93.00},{INFO=INFO},{L1=41.80},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø Wire
[mm]
DO
Outside diameter
[mm]
L0
Free length
[mm]
C
Rate
[N/mm]
SN
Max. deflection
ⁿ/ₐ
FN
Max. load
ⁿ/ₐ
HPC - ET4080
ET4080
0.50
2.50
7.90
6.85
1.70
14.00
HPC - ET4081
ET4081
0.50
2.50
10.90
4.28
2.70
14.00
HPC - ET4082
ET4082
0.50
2.50
15.40
2.74
4.30
14.00
HPC - ET4083
ET4083
0.50
3.50
9.50
2.02
4.30
10.00
HPC - ET4084
ET4084
0.50
3.50
12.50
1.26
6.90
10.00
HPC - ET4085
ET4085
0.50
3.50
17.00
0.81
10.80
10.00
HPC - ET4086
ET4086
0.50
3.50
24.50
0.51
17.30
10.00
HPC - ET4087
ET4087
0.50
3.50
290.00
0.04
210.00
10.00
HPC - ET4088
ET4088
0.50
5.50
12.70
0.44
13.10
7.00
HPC - ET4089
ET4089
0.50
5.50
15.70
0.27
20.90
7.00
HPC - ET4090
ET4090
0.50
5.50
20.20
0.18
32.70
7.00
HPC - ET4091
ET4091
0.50
5.50
27.70
0.11
52.30
7.00
HPC - ET4092
ET4092
0.50
5.50
37.70
0.08
78.40
7.00
HPC - ET4093
ET4093
0.55
2.80
8.80
7.03
2.00
16.00
HPC - ET4094
ET4094
0.55
2.80
12.10
4.39
3.20
16.00
HPC - ET4095
ET4095
0.55
2.80
17.00
2.81
5.00
16.00
HPC - ET4096
ET4096
0.55
3.50
9.90
3.12
3.70
13.00
HPC - ET4097
ET4097
0.55
3.50
13.20
1.95
5.90
13.00
HPC - ET4098
ET4098
0.55
3.50
18.10
1.25
9.20
13.00
HPC - ET4099
ET4099
0.55
3.50
26.40
0.77
14.70
13.00
HPC - ET4100
ET4100
0.55
6.00
13.90
0.50
14.10
8.00
HPC - ET4101
ET4101
0.55
6.00
17.20
0.31
22.50
8.00
HPC - ET4102
ET4102
0.55
6.00
22.10
0.20
35.10
8.00
HPC - ET4103
ET4103
0.55
6.00
30.40
0.13
56.20
8.00
HPC - ET4104
ET4104
0.55
6.00
41.40
0.09
84.30
8.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表