目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DIL - Lever operated locking bolt - Pull lever to release
HPC
Mechanical drive components
Positioning and indexing
Index bolts (pull to unlock)
Powered by
CAD模型選擇
{hpc/v1/positioning/bolts_pull/dil.prj},{NB=hpc_DIL10_F},{REF=DIL10},{D=6},{POS=F},{D1=M10},{D2=3.5},{L=65.0},{L1=33.5},{L2=17.5},{L3=30.0},{H=14.0},{A=22.9},{SW1=10},{F=1.1},{F1=4},{F2=16},{CP=10.0},{INFO=INFO},{PPATH=dil_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
A
[mm]
SW1
[mm]
F
Fx30°
[mm]
F1
Initial spring force
[N]
F2
Final spring force
[N]
CP
Tightening torque
ⁿ/ₐ
HPC - DIL6
DIL6
4
M6
2.3
41.5
20.0
12.0
17.0
9.5
15.5
6
0.7
3
10
1.6
HPC - DIL10
DIL10
6
M10
3.5
65.0
33.5
17.5
30.0
14.0
22.9
10
1.1
4
16
10.0
HPC - DIL12
DIL12
8
M12
4.7
73.0
31.8
22.2
28.0
19.0
31.2
12
1.3
4
22
13.0
HPC - DIL16
DIL16
10
M16
4.7
102.5
50.5
27.0
44.5
25.0
32.7
16
1.6
4
23
42.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表