目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VB - Small 6 lobe threaded handle -
HPC
Mechanical drive components
Operating elements
Locking knobs
Powered by
CAD模型選擇
{hpc/v1/operating/knobs/vb.prj},{NB=hpc_VB50-M12},{REF=VB50-M12},{A=50},{B=25},{LI=Insert laiton},{C=33},{D=M12},{E=18},{F=13},{G=20},{MAS=58},{INFO=INFO},{X=1},{D1=12},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
A
ØA
[mm]
B
ØB
[mm]
LI
Insert brass/inox
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
MAS
Weight
[g]
HPC - VB20-M4
VB20-M4
20
13
Brass insert
15
M4
9
7
8
5
HPC - VB20-M5
VB20-M5
20
13
Brass insert
15
M5
9
7
8
5
HPC - VB20-M6
VB20-M6
20
13
Brass insert
15
M6
9
7
8
5
HPC - VB30-M6
VB30-M6
30
17
Brass insert
24
M6
9
11
13
15
HPC - VB30-M8
VB30-M8
30
17
Brass insert
24
M8
15
11
13
17
HPC - VB40-M8
VB40-M8
40
21
Brass insert
28
M8
15
12
16
34
HPC - VB40-M10
VB40-M10
40
21
Brass insert
28
M10
16
12
16
36
HPC - VB50-M8
VB50-M8
50
25
Brass insert
33
M8
15
13
20
54
HPC - VB50-M10
VB50-M10
50
25
Brass insert
33
M10
16
13
20
56
HPC - VB50-M12
VB50-M12
50
25
Brass insert
33
M12
18
13
20
58
HPC - VB60-M12
VB60-M12
60
28
Brass insert
35
M12
18
15
20
70
HPC - VB70-M12
VB70-M12
70
32
Brass insert
45
M12
18
21
21
95
HPC - VB70-M14
VB70-M14
70
32
Brass insert
45
M14
20
21
21
100
HPC - VB70-M16
VB70-M16
70
32
Brass insert
45
M16
20
21
21
102
HPC - VB20-M5/SS
VB20-M5/SS
20
13
Insert inox
15
M5
9
7
8
5
HPC - VB20-M6/SS
VB20-M6/SS
20
13
Insert inox
15
M6
9
7
8
5
HPC - VB30-M6/SS
VB30-M6/SS
30
17
Insert inox
24
M6
9
11
13
15
HPC - VB40-M8/SS
VB40-M8/SS
40
21
Insert inox
28
M8
15
12
16
33
HPC - VB50-M10/SS
VB50-M10/SS
50
25
Insert inox
33
M10
15
13
20
54
HPC - VB60-M12/SS
VB60-M12/SS
60
28
Insert inox
37
M12
18
15
22
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表