目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GLB - Small 6 lobe female or male handle. Simplified drawing
HPC
Mechanical drive components
Operating elements
Locking knobs
Powered by
CAD模型選擇
{hpc/v1/operating/knobs/glb.prj},{NB=hpc_GLB60-M12},{TYPE=B},{D=M12},{MAT=acier},{A=60},{B=20},{C=36},{F=22},{EB1=18},{EB2=18},{ET=25},{REP=Représentation simplifiée},{INFO=INFO},{DF='M12'},{TYPE1= 'B', 'Borgne', 'T', 'Traversant'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
E
[mm]
D1
Ød
[mm]
REP
View
ⁿ/ₐ
HPC - GLB30-M6
GLB30-M6
Steel
30
14
24
15
13.000
-
Simplified view
HPC - GLB40-M6
GLB40-M6
Steel
40
16
28
18
13.000
-
Simplified view
HPC - GLB50-M8
GLB50-M8
Steel
50
18
32
20
15.000
-
Simplified view
HPC - GLB60-M12
GLB60-M12
Steel
60
20
36
22
18.000
-
Simplified view
HPC - GLB70-M12
GLB70-M12
Steel
70
23
40
24
18.000
-
Simplified view
HPC - GLB30-M6/SS
GLB30-M6/SS
Stainless steel
30
14
24
15
13.000
-
Simplified view
HPC - GLB40-M6/SS
GLB40-M6/SS
Stainless steel
40
16
28
18
13.000
-
Simplified view
HPC - GLB50-M8/SS
GLB50-M8/SS
Stainless steel
50
18
32
20
15.000
-
Simplified view
HPC - GLB60-M12/SS
GLB60-M12/SS
Stainless steel
60
20
36
22
18.000
-
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表