目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RDShdss - Safety washer - Hygienic Usit ®
HPC
Mechanical drive components
Hygienic
Powered by
CAD模型選擇
{hpc/v1/hygienic/rdshdss.prj},{NB=hpc_RDS-5/HDSS},{REF=RDS-5/HDSS},{D=M5},{DX=5.000},{D1=10},{S=1.5},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
ⁿ/ₐ
D1
Ø
[mm]
S
[mm]
HPC - RDS-3/HDSS
RDS-3/HDSS
M3
6
1.5
HPC - RDS-4/HDSS
RDS-4/HDSS
M4
8
1.5
HPC - RDS-5/HDSS
RDS-5/HDSS
M5
10
1.5
HPC - RDS-6/HDSS
RDS-6/HDSS
M6
12
1.5
HPC - RDS-8/HDSS
RDS-8/HDSS
M8
16
2.0
HPC - RDS-10/HDSS
RDS-10/HDSS
M10
20
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表