目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RDE-Nhuss - Sealing washer EPDM black - Hygienic Usit®
HPC
Mechanical drive components
Hygienic
Powered by
CAD模型選擇
{hpc/v1/hygienic/rde_nhuss.prj},{NB=hpc_RDE-6N/HUSS},{REF=RDE-6N/HUSS},{D=6.1},{D1=13.1},{S=1.0},{M=M6},{INFO=INFO},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
[mm]
D1
Ø
[mm]
S
[mm]
M
Matched with screws and nuts
ⁿ/ₐ
HPC - RDE-4N/HUSS
RDE-4N/HUSS
4.1
9.7
1.0
M4
HPC - RDE-5N/HUSS
RDE-5N/HUSS
5.1
10.7
1.0
M5
HPC - RDE-6N/HUSS
RDE-6N/HUSS
6.1
13.1
1.0
M6
HPC - RDE-8N/HUSS
RDE-8N/HUSS
8.1
16.9
1.0
M8
HPC - RDE-10N/HUSS
RDE-10N/HUSS
10.1
21.2
1.5
M10
HPC - RDE-12N/HUSS
RDE-12N/HUSS
12.1
25.5
1.5
M12
HPC - RDE-16N/HUSS
RDE-16N/HUSS
16.1
33.9
1.5
M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表