目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HAS - Slotted flat headed shoulder screw – Steel – DIN923
HPC
Mechanical drive components
Fastening systems
Clamps
Powered by
CAD模型選擇
{hpc/v1/fastening/clamps/has.prj},{NB=hpc_HAS6-8-10},{REF=HAS6-8-10},{D1=M6},{D2=13},{D3=8},{L=10 +0,07/+0,15},{B=9.0},{K=3.1},{MAS=9},{INFO=INFO},{LX=10.000},{XA=4.400},{XB=2.500},{NDM=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ød1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
L
[mm]
B
[mm]
K
[mm]
MAS
Weight
[g]
HPC - HAS6-8-10
HAS6-8-10
M6
13
8
10 +0,07/+0,15
9.0
3.1
9
HPC - HAS8-10-12
HAS8-10-12
M8
16
10
12 +0,1/+0,2
11.0
3.8
17
HPC - HAS10-13-16
HAS10-13-16
M10
20
13
16 +0,1/+0,2
13.5
4.6
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表