目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SHW - Plain washer - DIN 125 - Stainless steel A2
HPC
Mechanical drive components
Attaching hardware
Washers
Powered by
CAD模型選擇
{hpc/v1/attaching/washers/shw.prj},{NB=hpc_SHW-6/B},{REF=SHW-6/B},{M=M6},{D=12},{L=1.6},{NBRR=1000},{DA=6.400},{DX=6.000},{INFO=INFO},{IDNR=},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
M
To suit thread size
ⁿ/ₐ
D
[mm]
L
[mm]
NBRR
Quantity per batch
ⁿ/ₐ
HPC - SHW-2/B
SHW-2/B
M2
5
0.3
2000
HPC - SHW-2.5/B
SHW-2.5/B
M2.5
6
0.5
2000
HPC - SHW-3/B
SHW-3/B
M3
7
0.5
1000
HPC - SHW-4/B
SHW-4/B
M4
9
0.8
1000
HPC - SHW-5/B
SHW-5/B
M5
10
1.0
1000
HPC - SHW-6/B
SHW-6/B
M6
12
1.6
1000
HPC - SHW-8/B
SHW-8/B
M8
16
1.6
500
HPC - SHW-10/B
SHW-10/B
M10
20
2.0
500
HPC - SHW-12/B
SHW-12/B
M12
24
2.5
200
HPC - SHW-14/B
SHW-14/B
M14
28
2.5
200
HPC - SHW-16/B
SHW-16/B
M16
30
3.0
200
HPC - SHW-20/B
SHW-20/B
M20
37
3.0
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表