目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SHN - Hexagonal nut DIN 934 - Stainless steel A2
HPC
Mechanical drive components
Attaching hardware
Nuts
Powered by
CAD模型選擇
{hpc/v1/attaching/nuts/shn.prj},{NB=hpc_SHN-6/B},{REF=SHN-6/B},{M=M6},{PAS=1.00},{AF=10.0},{C=11.05},{L=5.0},{NBRE=200},{D=6.000},{D1=4.917},{D2=9.000},{INFO=INFO},{IDNR=},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
M
Thread
[mm]
PAS
Pitch
[mm]
AF
A/F Hex
[mm]
C
[mm]
L
[mm]
NBRE
Qty Batch
ⁿ/ₐ
HPC - SHN-1.6/B
SHN-1.6/B
M1.6
0.35
3.2
3.48
1.0
500
HPC - SHN-2/B
SHN-2/B
M2
0.40
4.0
4.32
1.6
2000
HPC - SHN-2.5/B
SHN-2.5/B
M2.5
0.45
5.0
5.45
2.0
500
HPC - SHN-3/B
SHN-3/B
M3
0.50
5.5
6.01
2.4
1000
HPC - SHN-4/B
SHN-4/B
M4
0.70
7.0
7.66
3.2
500
HPC - SHN-5/B
SHN-5/B
M5
0.80
8.0
8.79
4.0
500
HPC - SHN-6/B
SHN-6/B
M6
1.00
10.0
11.05
5.0
200
HPC - SHN-8/B
SHN-8/B
M8
1.25
13.0
14.38
6.5
100
HPC - SHN-10/B
SHN-10/B
M10
1.50
17.0
18.90
8.0
100
HPC - SHN-12/B
SHN-12/B
M12
1.75
19.0
21.10
10.0
100
HPC - SHN-14/B
SHN-14/B
M14
2.00
22.0
24.49
11.0
50
HPC - SHN-16/B
SHN-16/B
M16
2.00
24.0
26.75
13.0
50
HPC - SHN-20/B
SHN-20/B
M20
2.50
30.0
32.95
16.0
50
HPC - SHN-24/B
SHN-24/B
M24
3.00
36.0
39.55
19.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表