目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
EFM A4 Stainless Steel A4 Dome Head - Blind Rivet Nut Parallel Shank
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_parallel_shank/efm_a4_fk.prj},{NB=Blind Rivet Nut Parallel Shank 10858050300/79 (l_0.5)},{ARTNR=10858050300/79},{D=7.0},{DB1=7.100},{KB1=0.5},{KB2=3.0},{SL1=12.0},{HK=1.00},{DK=10.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=MIN},{KGS=MIN},{MIN=MIN},{ZTN=73181631},{EAN=MIN},{ECLS=23110812},{SL2=8.000},{AD=8.0},{AZ=11000},{G1=5.000},{BEZ=HONSEL-Blindnietmutter EFM A4 Edelstahl A4 Flachkopf},{MAT1=Edelstahl A4},{MAT2=xxx},{SU=xxx},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=M5},{M=},{INFOPDF=PDF},{SW=xxx},{SLG=},{EG=},{EO=},{EL=},{EKB=},{ELD=},{EBT=},{EA=},{EB=},{EC=},{ED2=},{ED=},{EE=},{EF=},{EH=},{EGL=},{ET=},{EARL=},{EBHA=},{EEA=},{EAA=},{EVA=},{EEHS=},{EES=},{EAS=},{EVS=},{EHEE=},{EEE=},{EAE=},{EVE=},{FORM=l},{KB=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
Blind Rivet Nut Parallel ...
10858040200/79
HONSEL blind rivet nut EF...
Stainless Steel A4
Open
Dome Head
6.0
6.100
M4
0.5
2.0
10.2
0.80
9.0
1.210
500
73181631
4016111938244
23110812
Blind Rivet Nut Parallel ...
10858050300/79
HONSEL blind rivet nut EF...
Stainless Steel A4
Open
Dome Head
7.0
7.100
M5
0.5
3.0
12.0
1.00
10.0
73181631
23110812
Blind Rivet Nut Parallel ...
10858060300/79
HONSEL blind rivet nut EF...
Stainless Steel A4
Open
Dome Head
9.0
9.100
M6
0.5
3.0
14.5
1.50
12.0
73181631
23110812
Blind Rivet Nut Parallel ...
10858080300/79
HONSEL blind rivet nut EF...
Stainless Steel A4
Open
Dome Head
11.0
11.100
M8
0.5
3.0
16.0
1.50
15.0
73181631
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表