目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
CERTO® Copper / Steel Dome Head - Sealed Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Sealed Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/sealed_blind_rivet/certo_kust_fk.prj},{NB=Blind Rivet CERTO 10905032095 (l_3.5)},{ARTNR=10905032095},{D=3.2},{DB1=3.300},{KB1=3.5},{KB2=5.0},{SL1=9.5},{HK=1.10},{DK=6.1},{DM=1.7},{SBK=850.0},{ZBK=1300.0},{KG=1.50},{KGS=1.500},{MIN=27.000},{BEZ=HONSEL-Dichtblindniet CERTO® Kupfer / Stahl Flachkopf},{MAT1=3,5},{MAT2=Stahl verzinkt},{SU=[2.0040]},{AU=geschlossen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111945877},{ECLS=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{FORM=l},{KB=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
Blind Rivet CERTO 1090503...
10905032065
HONSEL-Dichtblindniet CER...
0,5
Galvanized steel
[2.0040]
closed
Dome Head
3.2
3.300
0.5
2.0
6.5
1.10
6.1
1.7
850.0
1300.0
1.380
500
83082000
4016111945815
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090503...
10905032080
HONSEL-Dichtblindniet CER...
2
Galvanized steel
[2.0040]
closed
Dome Head
3.2
3.300
2.0
3.5
8.0
1.10
6.1
1.7
850.0
1300.0
1.480
500
83082000
4016111945846
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090503...
10905032095
HONSEL-Dichtblindniet CER...
3,5
Galvanized steel
[2.0040]
closed
Dome Head
3.2
3.300
3.5
5.0
9.5
1.10
6.1
1.7
850.0
1300.0
1.500
500
83082000
4016111945877
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090503...
10905032125
HONSEL-Dichtblindniet CER...
6,5
Galvanized steel
[2.0040]
closed
Dome Head
3.2
3.300
6.5
8.0
12.5
1.10
6.1
1.7
850.0
1300.0
1.710
500
83082000
4016111945891
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090504...
10905040100
HONSEL-Dichtblindniet CER...
1.5
Galvanized steel
[2.0040]
closed
Dome Head
4.0
4.100
4.0
5.5
10.0
1.60
8.0
2.1
1350.0
2000.0
83082000
23120402
Blind Rivet CERTO 1090504...
10905048115
HONSEL-Dichtblindniet CER...
3.5
Galvanized steel
[2.0040]
closed
Dome Head
4.8
4.900
5.5
7.0
11.5
2.00
9.6
2.6
1950.0
2800.0
83082000
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表