目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Through wall - HoKa Through wall
Hoka
Through wall
Powered by
CAD模型選擇
{hoka/wanddurchfuehrung/wanddurchfuehrung_asmtab.prj},{NB=Wanddurchfuhrung PP, Aussendurchmesser = 110 - 10000572(LOD=M-300)},{CNSORDERNO=10000572},{CNSPRICE=42.65},{CNSMASSEXACT=0.720},{L=440},{L1=100},{S=5.0},{MCODE=3.waw:0110},{ART=HoKa PP Wanddurchführung Ø 110 mm mit geschweißter Wandabschlußplatte},{ARTE=HoKa PP through wall with connector plate Ø 110 mm},{ARTF=HoKa PP passage de mur avec plaque murale Ø 110 mm},{CNSMAT=PP},{FAR=RAL 7032},{DA=110},{A=210},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
A
AxA Width
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Through wall PVC, outer d...
10009741
HoKa PVC through wall wit...
0.900
PVC
RAL 7011
110
440
100
210
5.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10009742
HoKa PVC through wall wit...
1.420
PVC
RAL 7011
125
440
100
275
5.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10009743
HoKa PVC through wall wit...
1.540
PVC
RAL 7011
140
440
100
290
5.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10011901
HoKa PVC through wall wit...
1.700
PVC
RAL 7011
160
440
100
310
5.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10011902
HoKa PVC through wall wit...
1.900
PVC
RAL 7011
180
440
100
330
5.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10010170
HoKa PVC through wall wit...
2.920
PVC
RAL 7011
200
440
100
350
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10000054
HoKa PVC through wall wit...
4.180
PVC
RAL 7011
225
440
100
425
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10004558
HoKa PVC through wall wit...
4.520
PVC
RAL 7011
250
440
100
450
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006711
HoKa PVC through wall wit...
5.320
PVC
RAL 7011
280
440
100
480
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006712
HoKa PVC through wall wit...
13.400
PVC
RAL 7011
315
440
100
515
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006713
HoKa PVC through wall wit...
6.960
PVC
RAL 7011
355
440
100
555
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006777
HoKa PVC through wall wit...
8.160
PVC
RAL 7011
400
440
100
600
8.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10005404
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
450
440
100
750
10.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10005839
HoKa PVC through wall wit...
17.000
PVC
RAL 7011
500
440
100
800
10.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10003058
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
600
440
100
900
10.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10004214
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
700
440
100
1100
12.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006578
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
800
440
100
1200
12.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006579
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
900
440
100
1300
12.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006580
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
1000
440
100
1400
12.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006581
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
1200
440
100
1600
12.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PVC, outer d...
10006582
HoKa PVC through wall wit...
0.000
PVC
RAL 7011
1250
400
100
1650
12.0
HOKA PVC through wall pla...
The specified dimensions ...
Through wall PE, outer di...
10010252
HoKa PE through wall with...
0.860
PE
black
110
440
100
210
5.0
HOKA PE through wall plas...
The specified dimensions ...
Through wall PE, outer di...
10008329
HoKa PE through wall with...
1.170
PE
black
125
440
100
275
5.0
HOKA PE through wall plas...
The specified dimensions ...
Through wall PE, outer di...
10008330
HoKa PE through wall with...
0.000
PE
black
140
440
100
290
5.0
HOKA PE through wall plas...
The specified dimensions ...
Through wall PE, outer di...
10008331
HoKa PE through wall with...
1.660
PE
black
160
440
100
310
5.0
HOKA PE through wall plas...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表